VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance 1 nF to 100 nF>RFI (AC Mains) (29 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (13):
  Application Note (1)
  Ordering Info (2)
  Technical Note (7)
  Promotional Material (3)
Capacitors: Capacitance 1 nF to 100 nF - RFI (AC Mains)
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay Draloric, Vishay Roederstein

All 29 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
VKOinfoCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 300VAC300 1 nF 4.7 nF
440
VKPinfoCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC500 1 nF 4.7 nF
760
W1XinfoCeramic, Singlelayer: ACCeramic Disc Capacitors, Class X1, 275VAC275 4.7 nF 22 nF
WKOinfoCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VAC300 1 nF 4.7 nF
440
WKPinfoCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC500 1 nF 4.7 nF
760
WYOinfoCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 250VAC250 1 nF 12 nF
440
F1710-305 VinfoFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)305 1 nF 0.1 µF
50
60
F1740-3511 and F1740-3581infoFilm, Polyester, MetallizedSuppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V275 22 nF 0.1 µF
F1722-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT)440 10 nF 0.1 µF
F1772-2000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 0.1 µF
F1772-2200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 0.1 µF
F1772-3000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1772-3200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1772-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
F1772-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
F1773-2000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT)253 10 nF 0.1 µF
F1774-2200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 0.1 µF
F1774-3000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1774-3200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1774-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
F1774-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
F1740-1511 and F1740-1411infoSuppression Capacitors, (Bi-polar) Capacitors Class X2 AC 275 V275 6.8 nF 0.1 µF
F1740-3501infoSuppression Capacitors, (Bi-polar) Capacitors Class X1Y2 AC 275/250 V250 2.7 nF 2.7 nF
275 27 nF 0.1 µF
F1740-3550 and F1740-3558infoSuppression Capacitors, (Bi-polar) Capacitors Class X1/Y2 AC 275/250 V250 2.7 nF 4.7 nF
275 22 nF 0.1 µF
F1740-5511 and F1740-5581infoSuppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/ 250 V250 2.7 nF 4.7 nF
275 22 nF 0.1 µF
F1740-5550 and F1740-5558infoSuppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/250 V250 2.7 nF 4.7 nF
275 22 nF 0.1 µF
F1746-3511 and F1746-3581infoSuppression Capacitors (Bi-polar) Capacitors Class X1/Y2 AC 275 V/250 V250 2.7 nF 4.7 nF
275 0.1 µF 0.1 µF
F1746-5511 and F1746-5581infoSuppression Capacitors (Quadripolar) Capacitors Class X1/Y2 AC 275 V/250 V250 2.7 nF 4.7 nF
275 0.1 µF 0.1 µF
F1774-2000infoAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 0.1 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account