Sept. 19, 2008
Vishay’s VJ HVArc Guard® Surface-Mount X7R MLCCs Now Available With Optional Polymer Terminations to Reduce Failure Related to Mechanical Cracking
May 11, 2007
Vishay’s Industry-First VJ HVArc Guard® Surface-Mount X7R MLCCs Prevent Surface Arc-Over With Voltage Ratings From 250 VDC to 1000 VDC and Capacitance Range of 100 pF to 0.27 µF
April 13, 2007
Vishay's New VJ Series of Surface-Mount Open-Mode Design MLCCs Offers X7R and C0G Dielectrics, Complete Range of Voltage Ratings from 16 VDC to 3000 VDC, and Capacitance Ranges of 10 pF to 1.8 µF
February 14, 2007
Vishay’s New VJ HVArc Guard Surface-Mount C0G MLCCs are Industry’s First Designed to Prevent Surface Arc-Over at High Voltages With Capacitance Ranges of 10 pF to 2700 pF
August 25, 2006
Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω
June 21, 2006
Vishay's T83 Solid Tantalum Chip Capacitors Offer High Reliability With Standard to “B Level" Weibull Grading and Choice of Five Standard Case Sizes
March 20, 2002
New Solid Tantalum Chip Capacitors Offer Industry-High Volumetric Efficiency and Choice of Eight Standard Case Sizes
March 16, 2001
New Vishay MLCCs Are First On Market With X8R Dielectric, Maximum 150°C Rating
November 10, 2000
Vishay Offers Tip 'N Ring™: Chip Capacitors Optimized for Filtering on Tip and Ring Lines in Communications Circuits