| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| DSCC 03028 |  | Capacitors, Fixed, Chip | MLCC | Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 | 0603 | 100 | 0.5 pF | 22 nF |
| 16 | 0.1 µF |
| 25 |
| 50 | 47 nF |
| DSCC 03029 |  | Capacitors, Fixed, Chip | MLCC | Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 | 0402 | 100 | 0.5 pF | 180 pF |
| 16 | 3.9 nF |
| 25 |
| 50 |
| DSCC 05006 |  | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05006 | 0805 | 10 | 0.5 pF | 8 µF |
| 100 |
| 16 |
| 200 | 820 pF |
| 25 | 8 µF |
| 50 |
| VJ Hi Rel C0G (NP0) |  | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | 0402 | 10 | 0.5 pF | 180 pF |
| 100 |
| 16 |
| 25 |
| 50 |
| 0603 | 10 | 1.8 nF |
| 100 | 390 pF |
| 16 | 1.8 nF |
| 200 | 270 pF |
| 25 | 1 nF |
| 50 | 680 pF |
| 0805 | 10 | 3.3 nF |
| 100 | 1.2 nF |
| 16 | 3.3 nF |
| 200 | 820 pF |
| 25 | 2.8 nF |
| 50 | 2.2 nF |
| 500 | 390 pF |
| VJ High Rel X7R/X5R |  | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications | 0402 | | 100 pF | 22 nF |
| 0603 | 270 pF | 0.1 µF |
| 0805 | 390 pF | 0.39 µF |
| VJ X7R Dielectric |  | Capacitors, Fixed | MLCC | Multilayer Ceramic Chip Capacitors | 0402 | 100 | 120 pF | 4.7 nF |
| 16 | 33 nF |
| 25 | 15 nF |
| 50 | 8.2 nF |
| 0603 | 100 | 390 pF | 22 nF |
| 16 | 470 pF | 0.15 µF |
| 200 | 330 pF | 4.7 nF |
| 25 | 390 pF | 0.1 µF |
| 50 | 47 nF |
| 0805 | 100 | 470 pF | 82 nF |
| 16 | 0.47 µF |
| 200 | 330 pF | 27 nF |
| 25 | 470 pF | 0.27 µF |
| 50 | 0.15 µF |
| HPC0201A |  | Capacitors, Fixed | Silicon | High Performance, High Precision Surface Mount 0201 Capacitor | 0201 | 25 | 39 pF | 39 pF |
| 6 | 0.4 pF | 0.4 pF |
| HPC0402A |  | Capacitors, Fixed | Silicon | High Performance, High Precision, Surface Mount 0402 Capacitor | 0402 | 10 | 0.1 pF | 47 pF |
| 16 | 18 pF |
| 25 | 12 pF |
| 50 | 8.2 pF |
| 6 | 180 pF |
| HPC0402B/C |  | Capacitors, Fixed | Silicon | High Performance, High Precision and Lowest Profile 0402 Capacitor for Smart Card Applications | 0402 | 10 | 0.6 pF | 47 pF |
| 16 | 18 pF |
| 25 | 12 pF |
| 6 | 180 pF |
| HPC0603A |  | Capacitors, Fixed | Silicon | High Performance, High Precision Surface Mount 0603 Capacitor | 0603 | 10 | 0.8 pF | 180 pF |
| 16 | 120 pF |
| 25 | 47 pF |
| 50 | 33 pF |
| 6 | 560 pF |
| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|