VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Capacitors>Case size 1206 and larger (10 datasheets)
Press Releases
Vishay's TH3 Solid Tantalum Chip Capacitors
July 28, 2006
All Capacitors press releases
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (20):
  FAQ (1)
  Selector Guide (2)
  Technical Note (15)
  Promotional Material (2)
 Start a customized parametric search or find a datasheet by using the links below.
Technologies
Ceramic (5)
    Multilayer (5)
Tantalum (5)
    Solid (5)
Applications
RF/Wireless Handheld (5)
Capacitance
below 1 nF (5)
1 nF to 100 nF (6)
101 nF to 10 µF (8)
10.1 µF to 1 mF (5)
Voltages (AC/DC)
below 10 V (5)
10 V to 25 V (8)
26 V to 50 V (9)
51 V to 100 V (4)
101 V to 500 V (4)
501 V to 2000 V (3)
above 2000 V (1)
The product links on this page are associated with these brand(s): Vishay Sprague, Vishay Vitramon
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account