VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Case size 1206 and larger>Ceramic (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (6):
  Ordering Info (1)
  Technical Note (5)
Capacitors: Case size 1206 and larger - Ceramic
TypeCapacitors, Fixed
TechnologyMLCC
MountingSurface Mount
BrandVishay Vitramon

All 2 datasheets shown.
SeriesDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
VJ High Rel X7R/X5RinfoSurface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications1206 680 pF 1 µF
1210 1 nF
VJ X7R DielectricinfoMultilayer Ceramic Chip Capacitors1206100 1 nF 0.27 µF
16 1 µF
200 680 pF 0.1 µF
25 1 nF 0.56 µF
50 0.47 µF
500 680 pF 18 nF
630 4.7 nF
1210100 10 nF 0.47 µF
16 1 µF
200 3.3 nF 0.15 µF
25 10 nF 1 µF
50
500 1 nF 39 nF
630 390 pF 10 nF
1812100 22 nF 0.82 µF
1000 1 nF 27 nF
200 10 nF 0.39 µF
25 22 nF 1 µF
50
500 3.3 nF 0.1 µF
1825100 22 nF 1.5 µF
1000 56 nF
200 15 nF 0.68 µF
25 22 nF 2.7 µF
50 1.8 µF
500 15 nF 0.18 µF
SeriesDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account