- The Multilayer Ceramic Capacitor Modeling Program (VVMLCC v1.0) is intended to provide SPICE-like, general impedance and power dissipation data for surface mount capacitors.
MLCC: VJ Tip ‘N Ring®
- Replaces high-voltage, leaded film capacitors
- Saves board space and weight
- Ideally suited for telecommunication applications such as Voice Over Internet (VOI) cards
More Info: > Datasheet
MLCC: Open Mode Design Capacitor (OMD-Cap)
- Reduces the risk of shorts or low IR due to board flex cracks
- Available with polymer terminations to further reduce risk of board flex cracks
- Voltage conditioning available (see datasheet for product ranges)
- Ideally suited for high-frequency filtering applications
More Info: > Datasheet 45046 45047
HVArc Guard® MLCC Capacitors – A New Way to Prevent Surface Arc-Over
- SMD, high-voltage caps rated for 250 VDC and higher
- Capacitance range of 10 pF to 0.27 µF
- Average voltage breakdown (VBD) is typically twice that of standard commercial-grade products
- Applications include: DC/DC converters (buck and boost), voltage multipliers for flyback converters, lighting systems, power supplies
More info > Datasheet: X7R NP0