VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsCeramic MultilayerTechnical papers
Contact information for:
Distributors
Sales Representatives
Sales Offices

New VJ OMD Surface-Mount X7R and C0G MLCCs

The Key Benefits

  • Prevent shorts or low insulation resistance due to board flexure cracks
    • Reduce the risk of field failures and lower warranty costs
  • Offer X7R and C0G dielectrics
  • Available with polymer terminations, which increase board flex by as much as 50 %
  • Feature higher voltage breakdowns than standard designs with voltage ranges from 16 VDC to 3000 VDC
  • Offer a wide capacitance range
    • 100 pF to 1.8 µF with X7R dielectric
    • 10 pF to 4700 pF with C0G dielectric
  • Offered in seven case sizes ranging from 0805 to 2225
  • Excellent reliability and thermal shock performance

The Key Applications:

  • Buck and boost dc-to-dc converters, voltage multipliers for flyback converters, and lighting ballast circuits in lighting systems and power supplies for medical, computer, motor control, and telecommunications applications

The News:
Vishay's New VJ Series of Surface-Mount Open-Mode Design (OMD) MLCCs Offer X7R and C0G Dielectrics With Available Polymer Terminations to Prevent Board Flexure Cracks, and Feature High Voltage Ratings From 16 VDC to 3000 VDC and Wide Capacitance Ranges of 10 pF to 1.8 µF in Seven Package Sizes

Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of the new VJ series of surface-mount, open-mode design (OMD) multilayer ceramic chip capacitors (MLCCs) with available polymer terminations to prevent board flexure cracks. Offered in seven case sizes with X7R and C0G dielectrics, the new devices provide a wide range of capacitances and increased capacitor voltage breakdowns.


Key Device Specifications:

  • X7R and C0G dielectrics
    • Capacitance range of 100 pF to 1.8 µF with X7R dielectric
    • Capacitance range of 10 pF to 4700 pF with C0G dielectric
  • Voltage ranges from 16 VDC to 3000 VDC
  • 0805 1206, 1210, 1808, 1812, 1825, 2220, and 2225 case sizes


The Perspective:

Vishay's new VJ series of surface-mount OMD MLCCs offer X7R and C0G dielectrics with available polymer terminations to prevent board flexure cracks, reducing the risk of field failures and lowering warranty costs. The new devices feature higher voltage breakdowns than standard designs with voltage ranges from 16 VDC to 3000 VDC, and offer wide capacitance ranges of 10 pF to 1.8 µF in seven package sizes.

Availability:
Samples and production quantities of the new VJ surface-mount OMD MLCCs are currently available, with lead times of approximately eight weeks

VJ OMD X7R dielectric
VJ OMD C0G dielectric

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account