VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Multilayer>Through hole (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (18):
  Construction (3)
  Markings (2)
  Ordering Info (2)
  Tape and Reel Info (1)
  Technical Note (9)
  Promotional Material (1)
Capacitors: Multilayer - Through hole
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay, Vishay BCcomponents

All 5 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Mono-Kap 200 - 500 VdcinfoCeramic MultilayerDipped Radial Multilayer Ceramic Capacitors for 200 - 500 Vdc200 33 pF 47 nF
500
Mono - AxialinfoCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic Capacitors100 10 pF 0.1 µF
50 1 µF
Mono-AxialinfoCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic Capacitors for 200 - 500 Vdc200 33 pF 47 nF
500 33 nF
Mono-Kap 50 - 100 VdcinfoCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic Capacitors100 10 pF 0.15 µF
50 1 µF
Mono-Kap K10infoCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic K10 Capacitors100 10 pF 8.2 nF
50 0.15 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account