Ceramic - Multilayer Leaded

A leaded ceramic multilayer capacitor is a fixed capacitor with the ceramic material acting as the dielectric. It consists of several layers of conductive plates each separated by a layer of ceramic dielectric. Layers of ceramic and metal are alternated to make a multilayer chip. This chip equipped with lead wires and epoxy coated makes a Leaded MLCC.

To select multiple values, Ctrl-click or click-drag over the items

Form
Reset
Grade
Reset
Voltage
Reset
Capacitance
Reset
Dielectric
Reset
Lead Spacing
(mm/inch)
Reset
Cap Tol
(°C)
Reset
Lead Style
Reset
Packaging
Reset
Showing 1 to 25 of 7370 entries

Click the arrows to sort the columns in ascending or descending order
Part Number
Product Image
Description
▲▼
Voltage
▲▼
Capacitance
▲▼
Dielectric
▲▼
Lead Spacing
(mm/inch)

▲▼
Lead Style
▲▼
Packaging
▲▼
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC5010C0GNAAxialReel
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC5010C0GNAAxialAmmo
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC10010C0GNAAxialReel
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC10010C0GNAAxialAmmo
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC5010C0GNAAxialReel
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC5010C0GNAAxialAmmo
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC10010C0GNAAxialReel
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC10010C0GNAAxialAmmo
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC50100C0GNAAxialReel
Datasheet
45231
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC50100C0GNAAxialReel
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC50100C0GNAAxialAmmo
Datasheet
45231
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC50100C0GNAAxialAmmo
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC100100C0GNAAxialReel
Datasheet
45231
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC100100C0GNAAxialReel
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC100100C0GNAAxialAmmo
Datasheet
45231
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC100100C0GNAAxialAmmo
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC200100C0GNAAxialReel
Datasheet
45231
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC200100C0GNAAxialReel
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC200100C0GNAAxialAmmo
Datasheet
45231
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC200100C0GNAAxialAmmo
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC500100C0GNAAxialReel
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC500100C0GNAAxialAmmo
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC50100C0GNAAxialReel
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC50100C0GNAAxialAmmo
Datasheet
45164
Enlarge
Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC, 500 VDC100100C0GNAAxialReel