|
|
|
|
| Capacitors: Ceramic - Multilayer |
| Brands | Vishay, Vishay BCcomponents, Vishay Vitramon |
|
| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |   |
| Mono-Kap 200 - 500 Vdc |  | Capacitors, Fixed | Ceramic Multilayer | Dipped Radial Multilayer Ceramic Capacitors for 200 - 500 Vdc | Through Hole | | 200 | 33 pF | 47 nF |
| 500 |
| Mono - Axial |  | Capacitors, Fixed | Ceramic Multilayer: Leaded | Dipped Axial Multilayer Ceramic Capacitors | Through Hole | | 100 | 10 pF | 0.1 µF |
| 50 | 1 µF |
| Mono-Axial |  | Capacitors, Fixed | Ceramic Multilayer: Leaded | Dipped Axial Multilayer Ceramic Capacitors for 200 - 500 Vdc | Through Hole | | 200 | 33 pF | 47 nF |
| 500 | 33 nF |
| Mono-Kap 50 - 100 Vdc |  | Capacitors, Fixed | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic Capacitors | Through Hole | | 100 | 10 pF | 0.15 µF |
| 50 | 1 µF |
| Mono-Kap K10 |  | Capacitors, Fixed | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic K10 Capacitors | Through Hole | | 100 | 10 pF | 8.2 nF |
| 50 | 0.15 µF |
| DSCC 03028 |  | Capacitors, Fixed, Chip | MLCC | Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03028 | Surface Mount | 0603 | 100 | 0.5 pF | 22 nF |
| 16 | 0.1 µF |
| 25 |
| 50 | 47 nF |
| VJ X7R Dielectric |  | Capacitors, Fixed | MLCC | Multilayer Ceramic Chip Capacitors | Surface Mount | 0402 | 100 | 120 pF | 4.7 nF |
| 16 | 33 nF |
| 25 | 15 nF |
| 50 | 8.2 nF |
| 0603 | 100 | 390 pF | 22 nF |
| 16 | 470 pF | 0.15 µF |
| 200 | 330 pF | 4.7 nF |
| 25 | 390 pF | 0.1 µF |
| 50 | 47 nF |
| 0805 | 100 | 470 pF | 82 nF |
| 16 | 0.47 µF |
| 200 | 330 pF | 27 nF |
| 25 | 470 pF | 0.27 µF |
| 50 | 0.15 µF |
| 1206 | 100 | 1 nF | 0.27 µF |
| 16 | 1 µF |
| 200 | 680 pF | 0.1 µF |
| 25 | 1 nF | 0.56 µF |
| 50 | 0.47 µF |
| 500 | 680 pF | 18 nF |
| 630 | 4.7 nF |
| 1210 | 100 | 10 nF | 0.47 µF |
| 16 | 1 µF |
| 200 | 3.3 nF | 0.15 µF |
| 25 | 10 nF | 1 µF |
| 50 |
| 500 | 1 nF | 39 nF |
| 630 | 390 pF | 10 nF |
| 1812 | 100 | 22 nF | 0.82 µF |
| 1000 | 1 nF | 27 nF |
| 200 | 10 nF | 0.39 µF |
| 25 | 22 nF | 1 µF |
| 50 |
| 500 | 3.3 nF | 0.1 µF |
| 1825 | 100 | 22 nF | 1.5 µF |
| 1000 | 56 nF |
| 200 | 15 nF | 0.68 µF |
| 25 | 22 nF | 2.7 µF |
| 50 | 1.8 µF |
| 500 | 15 nF | 0.18 µF |
| 10 | 0.56 µF | 1 µF |
| 100 | 10 nF | 3.9 µF |
| 1000 | 470 pF | 0.1 µF |
| 200 | 4.7 nF | 1.8 µF |
| 25 | 33 nF | 6.5 µF |
| 50 | 10 nF | 4.7 µF |
| 500 | 1 nF | 0.68 µF |
| CDR-MIL-PRF-55681 |  | Capacitors, Fixed | | | | | | | |
| DSCC 03029 |  | Capacitors, Fixed | | | | 0402 | | | |
| DSCC 05006 |  | Capacitors, Fixed | | | | 0805 | | | |
| DSCC 05007 |  | Capacitors, Fixed | | | | 1206 | | | |
| VJ BX Dielectric |  | Capacitors, Fixed | | | | | | 100 pF | 8 µF |
| VJ C0G (NP0) Dielectric |  | Capacitors, Fixed | | | | | | 1000 | 56000000 |
| VJ Cer-F (Y5E) Dielectric |  | Capacitors, Fixed | | | | 0603 | | 470 pF | 15 nF |
| 0805 | 33 nF |
| 1206 | 1 nF | 0.1 µF |
| 1210 | 10 nF | 0.33 µF |
| 1812 | 22 nF | 1 µF |
| VJ HVArc Guard® X7R |  | Capacitors, Fixed | | | | | | 100 pF | 0.27 µF |
| VJ HVArc Guard? Capacitor C0G (NP0) |  | Capacitors, Fixed | | | | | | 10000 | 8200000 |
| VJ High Rel C0G (NP0) |  | Capacitors, Fixed | | | | 0402 | | 500 | 180000 |
| 0603 | 1800000 |
| 0805 | 3300000 |
| 1206 | 10 | 8200000 |
| 1210 |
| 22000 | 56000000 |
| VJ High Rel X7R/X5R |  | Capacitors, Fixed | | | | 0402 | | 100 pF | 22 nF |
| 0603 | 270 pF | 0.1 µF |
| 0805 | 390 pF | 0.39 µF |
| 1206 | 680 pF | 1 µF |
| 1210 | 1 nF |
| 6.8 µF |
| VJ HighQ Dielectric |  | Capacitors, Fixed | | | | 0603 | | 1500 | 1500 |
| 0805 | 180000 |
| VJ OMD - C0G (NP0) |  | Capacitors, Fixed | | | | | | 10000 | 47000000 |
| VJ OMD - X7R |  | Capacitors, Fixed | | | | | | 100 pF | 1.8 µF |
| VJ RuGGed Chip |  | Capacitors, Fixed | | | | | | 1 nF | 1.8 µF |
| VJ Tip ?N Ring (R) |  | Capacitors, Fixed | | | | 1812 | | 0.1 µF | 0.47 µF |
| 1825 | 0.15 µF | 1 µF |
| 2225 | 33 nF |
| VJ X7R VTOP |  | Capacitors, Fixed | | | | | | pF | 0.27 µF |
| VJ X8R |  | Capacitors, Fixed | | | | | | 470 pF | 2.2 µF |
| VJ....31/VJ....34 Automotive MLCC |  | Capacitors, Fixed | | | | | | 1000 | 22000000 |
| VJ....W1BC C0G (NP0) Dielectric |  | Capacitors, Fixed | | | | | | 0.5 pF | 3.3 µF |
| VJ....W1BC High-Q Dielectric |  | Capacitors, Fixed | | | | | | 500 | 3300000 |
| VJ....W1BC X5R Dielectric |  | Capacitors, Fixed | | | | | | 47 nF | 10 µF |
| VJ....W1BC X7R Dielectric |  | Capacitors, Fixed | | | | | | 100 pF | 4.7 µF |
| VJ....W1BC Y5V DIELECTRIC |  | Capacitors, Fixed | | | | | | 10 nF | 22 µF |
| VJ0201...W1BC Ultra Small Series |  | Capacitors, Fixed | | | | | | | |
| VJ0508/VJ0612 |  | Capacitors, Fixed | | | | | | 220 pF | 0.33 µF |
| VJ06C4...W1BC Chip Array |  | Capacitors, Fixed | | | | | | | |
| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |