Ceramic - RF Power
Showing 1 to 50 of 123 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Mounting ▲▼ | Class ▲▼ | Dielectric ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | 2000 | 27 nF | 27 nF | Screw Terminal | 2 | Y5U (R3500) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors with Mounting Tags, Class 1 Ceramic | 2000 | 10 pF | 400 pF | Screw Terminal | 1 | R7, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 3000 | 500 pF | 800 pF | Screw Terminal | 1 | R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 3000 | 1 nF | 2.5 nF | Screw Terminal | 1 | R85, R230n/a | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | 3000 | 1 nF | 1.5 nF | Screw Terminal | 1 | R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors With Mounting Tags, Class 1 Ceramic | 3000 | 25 pF | 1 nF | Screw Terminal | 1 | R7, R16, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | 3500 | 1 nF | 1 nF | Screw Terminal | 1 | R85n/a | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | 3500 | 1 nF | 1.5 nF | Screw Terminal | 2 | Y5U (R3500) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 4000 | 800 pF | 800 pF | Screw Terminal | 1 | R85, R230n/a | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | 4000 | 800 pF | 800 pF | Screw Terminal | 1 | R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | 4000 | 10 nF | 10 nF | Screw Terminal | 2 | Y5U (R3500) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors with Mounting Tags, Class 1 Ceramic | 4000 | 60 pF | 2 nF | Screw Terminal | 1 | R7, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 Ceramic | 5000 | 3 pF | 20 pF | Axial Or Screw Terminal | 1 | NP0 (C0G) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 Ceramic | 5000 | 10 pF | 40 pF | Axial Or Screw Terminal | 1 | N750 (U2J) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | 5000 | 500 pF | 1 nF | Screw Terminal | 2 | X5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | 5000 | 5.6 pF | 270 pF | Screw Terminal | 1 | R7, R16, R42, R85, N | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic | 5000 | 1.5 pF | 50 pF | Mounting Tags Or Screw Terminal | 1 | R7, R16, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | 6000 | 1 nF | 1 nF | Screw Terminal | 1 | R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | 6000 | 100 pF | 400 pF | Screw Terminal | 1 | R7, R16, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | 6000 | 6 nF | 6 nF | Screw Terminal | 1 | R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 7000 | 1.5 nF | 1.5 nF | Screw Terminal | 1 | R7, R16, R42, R85n/a | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | 7000 | 700 pF | 1.2 nF | Screw Terminal | 1 | R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | 7000 | 500 pF | 500 pF | Screw Terminal | 1 | R85n/a | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors with Screw Terminals and Mounting Tags, Class 1 Ceramic | 7000 | 1.5 nF | 1.5 nF | Screw Terminal | 1 | R7, R16, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | 7000 | 80 pF | 250 pF | Screw Terminal | 1 | R7, R16, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | 7500 | 10 pF | 50 pF | Screw Terminal | 1 | NP0 (C0G) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors, Class 1 and Class 2 Ceramic | 7500 | 75 pF | 100 pF | Screw Terminal | 1 | N750 (U2J) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Screw Terminals, Class 1 Ceramic | 7500 | 200 pF | 200 pF | Screw Terminal | 1 | R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | 7500 | 120 pF | 120 pF | Screw Terminal | 1 | R7, R16, R42, R85, N | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic | 7500 | 400 pF | 2.5 nF | Screw Terminal | 2 | X7R, Y5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic | 7500 | 10 pF | 300 pF | Screw Terminal | 1 | C0G, U2J, N5600 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 8000 | 100 pF | 1.2 nF | Screw Terminal | 1 | R7, R16, R42, R85n/a | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Band Conductor, Class 1 Ceramic | 8000 | 500 pF | 800 pF | Screw Terminal | 1 | R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | 8000 | 800 pF | 2.5 nF | Screw Terminal | 1 | R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 8000 | 800 pF | 2.5 nF | Screw Terminal | 1 | R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors with Screw Terminals and Mounting Tags, Class 1 Ceramic | 8000 | 100 pF | 1.2 nF | Screw Terminal | 1 | R7, R16, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | 8000 | 10 pF | 160 pF | Screw Terminal | 1 | R7, R16, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic | 9000 | 1.2 nF | 1.6 nF | Screw Terminal | 1 | R7, R16, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | 9000 | 2.5 nF | 2.5 nF | Screw Terminal | 1 | R7, R16, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | 9000 | 5 nF | 5 nF | Screw Terminal | 1 | R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic | 9000 | 2 pF | 100 pF | Mounting Tags Or Screw Terminal | 1 | R7, R16, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 10000 | 150 pF | 2.5 nF | Screw Terminal | 1 | R16, R85, R230 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 10000 | 800 pF | 4.7 nF | Screw Terminal | 1 | R16, R42, R85, R230n | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 10000 | 800 pF | 4.7 nF | Screw Terminal | 1 | n/a | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Mounting Tags, Class 1 Ceramic | 10000 | 600 pF | 1.5 nF | Screw Terminal | 1 | R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Feed-Through Capacitors with Conductor Rod, Class 1 Ceramic | 10000 | 600 pF | 1.5 nF | Screw Terminal | 1 | R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | 10000 | 500 pF | 500 pF | Screw Terminal | 1 | R42, R85n/a | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors with Screw Terminals and Mounting Tags, Class 1 Ceramic | 10000 | 800 pF | 4.7 nF | Screw Terminal | 1 | R16, R42, R85, R230 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic | 10000 | 50 pF | 1 nF | Screw Terminal | 1 | R7, R16, R42, R85 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | 10000 | 60 pF | 1.6 nF | Screw Terminal | 1 | R7, R16, R42, R85 |