Capacitors - Ceramic - Tubular
Related Information
|
Series
|
Type
|
Technology
|
Description
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|
| Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Singlelayer Tubular Capacitor Sets | ||||
| Capacitors, Fixed | Ceramic,Singlelayer | Tubular Capacitors, Screw & Band Mounting | 10 | 800 pF | 4.7 nF | |
| Capacitors, Fixed | Ceramic,Singlelayer | Tubular Capacitors, Screw & Band Mounting | 11 | 200 pF | 3 nF | |
| Capacitors, Fixed | Ceramic,Singlelayer | Tubular Capacitors, Screw & Band Mounting | 7 | 1.5 nF | 1.5 nF | |
| Capacitors, Fixed | Ceramic,Singlelayer | Tubular Capacitors, Screw & Band Mounting | 8 | 100 pF | 1.2 nF | |
| Capacitors, Fixed | Ceramic,Singlelayer | Ceramic Singlelayer Tubular Capacitors 400 VDC with Controlled Short-term Stability (KzK) | 400 |