VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Ceramic>Class3 (Y5U...) (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (2):
  General Information (1)
  Ordering Info (1)
Capacitors: Ceramic - Class3 (Y5U...)
TypeCapacitors, Fixed
TechnologyCeramic, Singlelayer: AC
MountingThrough Hole
BrandVishay Draloric

All 3 datasheets shown.
SeriesDescriptionVoltage (V)Capacitance (min)Capacitance (max)
VKOinfoCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 300VAC300 1 nF 4.7 nF
WKOinfoCeramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VAC300 33 pF 4.7 nF
WYOinfoCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 250VAC250 1 nF 12 nF
SeriesDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account