MENU

Capacitors - Ceramic - Disc


Capacitors - Ceramic - Disc
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Class
Dielectric
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC Radial 10000.0 250 pF 1 nF 1 T3M (N4700)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC Radial 15000.0 100 pF 750 pF 1 T3M (N4700)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC Radial 10000.0 100 pF 3.3 nF 2 X5F, Y5R, Y5U, Z5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC Radial 15000.0 100 pF 2.5 nF 2 X5F, Y5R, Y5U, Z5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 10000.0 470 pF 2 nF 1 N4700 (T3M)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 15000.0 390 pF 1.5 nF 1 N4700 (T3M)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 20000.0 220 pF 1 nF 1 N4700 (T3M)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 30000.0 180 pF 680 pF 1 N4700 (T3M)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 10000.0 180 pF 4.7 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 15000.0 100 pF 3.9 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 20000.0 100 pF 2.7 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 30000.0 100 pF 2 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 10000.0 1.5 nF 10 nF 2 Z5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 15000.0 1 nF 6.8 nF 2 Z5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 20000.0 680 pF 5 nF 2 Z5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 30000.0 470 pF 3.3 nF 2 Z5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 2 Ceramic DC Disc Capacitors, Screw Terminal Mounting, 15 kVDC to 40 kVDC Screw Terminal 15000.0 1.5 nF 10 nF 2 Y5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 2 Ceramic DC Disc Capacitors, Screw Terminal Mounting, 15 kVDC to 40 kVDC Screw Terminal 20000.0 500 pF 6.8 nF 2 Y5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 2 Ceramic DC Disc Capacitors, Screw Terminal Mounting, 15 kVDC to 40 kVDC Screw Terminal 30000.0 500 pF 4.7 nF 2 Y5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 2 Ceramic DC Disc Capacitors, Screw Terminal Mounting, 15 kVDC to 40 kVDC Screw Terminal 40000.0 300 pF 3.3 nF 2 Y5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 1 Ceramic DC Disc Capacitors, Screw Terminal Mounting, 10 kVDC to 40 kVDC Screw Terminal 10000.0 560 pF 8 nF 1 N4700
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 1 Ceramic DC Disc Capacitors, Screw Terminal Mounting, 10 kVDC to 40 kVDC Screw Terminal 15000.0 370 pF 5.3 nF 1 N4700
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 1 Ceramic DC Disc Capacitors, Screw Terminal Mounting, 10 kVDC to 40 kVDC Screw Terminal 20000.0 280 pF 4 nF 1 N4700
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 1 Ceramic DC Disc Capacitors, Screw Terminal Mounting, 10 kVDC to 40 kVDC Screw Terminal 30000.0 190 pF 2.7 nF 1 N4700
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 1 Ceramic DC Disc Capacitors, Screw Terminal Mounting, 10 kVDC to 40 kVDC Screw Terminal 40000.0 140 pF 2 nF 1 N4700
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Singlelayer DC Disc Capacitors, Class 2, Low Loss (0.5 %), 15 kVDC Radial 15000.0 100 pF 1.5 nF 2 Y5T
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Disc Capacitors, 20 kVDC Screw Mounting, Class 2 Ceramic Screw Mounting 20000.0 350 pF 5 nF 2 R2000H
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Singlelayer DC Disc Capacitors, Class 1, Low Loss, 25 kVDC Radial 25000.0 12 pF 36 pF 1 N750, N2200