Capacitors - Ceramic - High Voltage
Showing 1 to 50 of 65 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Class ▲▼ | Dielectric ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC | Radial | 10000 | 100 pF | 3.3 nF | 2 | X5F, Y5R, Y5U, Z5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC | Radial | 10000 | 250 pF | 1 nF | 1 | T3M (N4700) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 15000 | 100 pF | 1 nF | 1 | T3M | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC | Radial | 15000 | 100 pF | 750 pF | 1 | T3M (N4700) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC | Radial | 15000 | 100 pF | 2.5 nF | 2 | X5F, Y5R, Y5U, Z5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 10000 | 180 pF | 4.7 nF | 2 | X7R | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 10000 | 470 pF | 2 nF | 1 | N4700 (T3M) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 10000 | 1.5 nF | 10 nF | 2 | Z5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 15000 | 100 pF | 3.9 nF | 2 | X7R | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Singlelayer DC Disc Capacitors, Class 2, Low Loss (0.5 %), 15 kVDC | Radial | 15000 | 100 pF | 1.5 nF | 2 | Y5T | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 15000 | 390 pF | 1.5 nF | 1 | N4700 (T3M) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 15000 | 1 nF | 6.8 nF | 2 | Z5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 20000 | 100 pF | 2.7 nF | 2 | X7R | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 20000 | 220 pF | 1 nF | 1 | N4700 (T3M) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 20000 | 680 pF | 5 nF | 2 | Z5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 30000 | 100 pF | 2 nF | 2 | X7R | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 30000 | 180 pF | 680 pF | 1 | N4700 (T3M) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors With Axial Leads, 10 kVDC to 30 kVDC | Axial | 30000 | 470 pF | 3.3 nF | 2 | Z5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 10000 | 100 pF | 2 nF | 2 | Y6P | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 15000 | 100 pF | 2 nF | 2 | Y6P | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 20000 | 100 pF | 1 nF | 2 | Y6P | |
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | Surface Mount | 1500 | 10 pF | 120 pF | C0G (NP0) | ||
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | Surface Mount | 1500 | 33 nF | 220 nF | X7R | ||
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | Surface Mount | 1500 | 100 nF | 560 nF | X7R | ||
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | Surface Mount | 2000 | 10 pF | 120 pF | C0G (NP0) | ||
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | Surface Mount | 2000 | 270 pF | 4.7 nF | X7R | ||
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | Surface Mount | 2000 | 390 pF | 10 nF | X7R | ||
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | Surface Mount | 3000 | 27 pF | 220 pF | C0G (NP0) | ||
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | Surface Mount | 5000 | 15 pF | 1.8 nF | C0G (NP0) | ||
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | Surface Mount | 5000 | 15 pF | 2.2 nF | C0G (NP0) | ||
Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor Solutions for High Voltage Applications | Surface Mount | 5000 | 33 pF | 2.2 nF | C0G (NP0) | ||
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 10000 | 560 pF | 8 nF | 1 | N4700 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 15000 | 370 pF | 5.3 nF | 1 | N4700 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitor Multiplier Sets With Leads, Class 2 Ceramic | Leaded | 8000 | 120 pF | 1.4 nF | 2 | R4000 (Y5U) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitor Multiplier Sets With Leads, Class 2 Ceramic | Leaded | 10000 | 120 pF | 1.4 nF | 2 | R4000 (Y5U) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 10000 | 10 nF | 20 nF | 2 | Y5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 15000 | 1.5 nF | 10 nF | 2 | Y5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 20000 | 200 pF | 4 nF | 1 | N4700 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 20000 | 500 pF | 6.8 nF | 2 | Y5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 30000 | 190 pF | 2.7 nF | 1 | N4700 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 30000 | 500 pF | 4.7 nF | 2 | Y5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 40000 | 100 pF | 2 nF | 1 | N4700 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 40000 | 300 pF | 3.3 nF | 2 | Y5U | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 50000 | 100 pF | 1.7 nF | 1 | N4700 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitor Stacks, With Leads, Class 2 Ceramic | Leaded | 8000 | 125 pF | 250 pF | 2 | R2000, R3000 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitor Stacks, With Leads, Class 2 Ceramic | Leaded | 8000 | 250 pF | 250 pF | 2 | R2005 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitor Stacks, With Leads, Class 2 Ceramic | Leaded | 10000 | 500 pF | 500 pF | 2 | R6000 | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 2000 | 5 nF | 5 nF | 2 | R4000 (Y5U) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 2800 | 750 pF | 1 nF | 2 | R2000H (Z5U) | |
Enlarge | Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ring Style Capacitors, Class 1 and Class 2 Ceramic | Screw Terminal | 2800 | 2 nF | 3 nF | 2 | R6000 (Y5U) |