MENU

Capacitors - Ceramic - Axial


Capacitors - Ceramic - Axial
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Class
Dielectric
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 10000.0 470 pF 2 nF 1 N4700 (T3M)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 15000.0 390 pF 1.5 nF 1 N4700 (T3M)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 20000.0 220 pF 1 nF 1 N4700 (T3M)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 30000.0 180 pF 680 pF 1 N4700 (T3M)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 10000.0 180 pF 4.7 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 15000.0 100 pF 3.9 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 20000.0 100 pF 2.7 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 30000.0 100 pF 2 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 10000.0 1.5 nF 10 nF 2 Z5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 15000.0 1 nF 6.8 nF 2 Z5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 20000.0 680 pF 5 nF 2 Z5U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 30000.0 470 pF 3.3 nF 2 Z5U
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 50.0 10 pF 10 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 100.0 10 pF 5.6 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 200.0 33 pF 2.2 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 500.0 33 pF 1 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 50.0 100 pF 1 F 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 100.0 100 pF 220 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 200.0 100 pF 47 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 500.0 100 pF 33 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 50.0 10 nF 1 F 3 Y5V
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 100.0 10 nF 220 nF 3 Y5V
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 100 pF 10 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 100.0 100 pF 10 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 200.0 100 pF 1 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 470 pF 1 F 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 100.0 470 pF 470 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 200.0 330 pF 68 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 470 pF 150 nF 2 X8R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 100.0 470 pF 27 nF 2 X8R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 100 pF 10 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 100.0 100 pF 10 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 200.0 100 pF 1 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 470 pF 1 F 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 100.0 470 pF 470 nF 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 200.0 330 pF 68 nF 2 X7R