MENU

Capacitors - Ceramic - Tubular


Capacitors - Ceramic - Tubular
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Class
Dielectric
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Tubular Capacitors with Mounting Tags, Class 1 Ceramic Screw Terminal 2000.0 3 pF 400 pF 1 R7, R42, R85
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Tubular Capacitors with Mounting Tags, Class 1 Ceramic Screw Terminal 3000.0 25 pF 1.6 nF 1 R7, R16, R42, R85
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Tubular Capacitors with Mounting Tags, Class 1 Ceramic Screw Terminal 4000.0 60 pF 2 nF 1 R7, R42, R85
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Tubular Capacitors with Screw Terminals and Mounting Tags, Class 1 Ceramic Screw Terminal 7000.0 1.5 nF 1.5 nF 1 R7, R16, R42, R85
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Tubular Capacitors with Screw Terminals and Mounting Tags, Class 1 Ceramic Screw Terminal 8000.0 100 pF 1.2 nF 1 R7, R16, R42, R85
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Tubular Capacitors with Screw Terminals and Mounting Tags, Class 1 Ceramic Screw Terminal 10000.0 800 pF 4.7 nF 1 R16, R42, R85, R230
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Tubular Capacitors with Screw Terminals and Mounting Tags, Class 1 Ceramic Screw Terminal 11000.0 200 pF 3 nF 1 R16, R42, R85, R230