Capacitors - Ceramic - Surface Arc-Over
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Type ▲▼ | Technology ▲▼ | Description ▲▼ | Mounting ▲▼ | Voltage (V) ▲▼ | Capacitance (min.) ▲▼ | Capacitance (max.) ▲▼ | Dielectric ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor to Prohibit Arc-Over in High-Voltage Applications | Surface Mount | 1000 | 220 pF | 47 nF | X7R | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor to Prohibit Arc-Over in High-Voltage Applications | Surface Mount | 1000 | 220 pF | 82 nF | X7R | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor to Prohibit Arc-Over in High-Voltage Applications | Surface Mount | 1000 | 220 pF | 100 nF | X7R | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor to Prohibit Arc-Over in High-Voltage Applications | Surface Mount | 1000 | 220 pF | 270 nF | X7R | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor to Prohibit Arc-Over in High-Voltage Applications | Surface Mount | 1000 | 470 pF | 3.3 nF | X7R | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor to Prohibit Arc-Over in High-Voltage Applications | Surface Mount | 1500 | 10 pF | 390 pF | C0G (NP0) | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor to Prohibit Arc-Over in High-Voltage Applications | Surface Mount | 1500 | 10 pF | 1.5 nF | C0G (NP0) | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor to Prohibit Arc-Over in High-Voltage Applications | Surface Mount | 1500 | 10 pF | 2.7 nF | C0G (NP0) | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor to Prohibit Arc-Over in High-Voltage Applications | Surface Mount | 1500 | 470 pF | 5.6 nF | C0G (NP0) | |
![]() Enlarge | Capacitors, Fixed | MLCC | Surface Mount Multilayer Ceramic Chip Capacitor to Prohibit Arc-Over in High-Voltage Applications | Surface Mount | 2500 | 470 pF | 8.2 nF | C0G (NP0) |