MENU

Capacitors - Ceramic - Voltage 26 V to 50 V


Capacitors - Ceramic - Voltage 26 V to 50 V
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Class
Dielectric
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 50.0 10 pF 10 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 50.0 100 pF 1 F 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Axial 50.0 10 nF 1 F 3 Y5V
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 100 pF 10 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 470 pF 1 F 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 470 pF 150 nF 2 X8R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 100 pF 10 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 470 pF 1 F 2 X7R
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type CDR Surface Mount 50.0 390 nF 470 nF BX
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC Radial 50.0 56 pF 100 pF 1 SL0
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC Radial 50.0 100 pF 10 nF 2 Y5P
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC Radial 50.0 1 nF 22 nF 3 Y5V
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Ceramic Singlelayer DC Disc Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 500 VDC Radial 50.0 4.7 nF 47 nF 3 Z5V
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 Surface Mount 50.0 100 pF 10 nF BR
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 Surface Mount 50.0 100 pF 8.2 nF BX
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications Surface Mount 50.0 1 nF 220 nF X8R
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications Surface Mount 50.0 1 nF 220 nF X8R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Radial 50.0 10 pF 10 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Radial 50.0 100 pF 1 F 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Radial 50.0 10 nF 1 F 3 Y5V
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC Radial 50.0 100 pF 12 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC Radial 50.0 10 nF 1 F 2 X0U
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 50.0 100 pF 10 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 50.0 470 pF 1 F 2 X7R
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 50.0 470 pF 150 nF 2 X8R
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 50.0 100 pF 10 nF 1 C0G
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 50.0 470 pF 1 F 2 X7R
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 Surface Mount 50.0 1.1 nF 10 nF BP
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 Surface Mount 50.0 120 nF 470 nF BX
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications Surface Mount 50.0 1 nF 220 nF X8R
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications Surface Mount 50.0 1 nF 390 nF X8R
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications Surface Mount 50.0 1 nF 220 nF X8R
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications Surface Mount 50.0 100 pF 1 uF X7R
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications Surface Mount 50.0 10 nF 4.7 uF Y5V
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Q Commodity Applications Surface Mount 50.0 0.5 pF 470 pF
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors Array for Commodity Applications Surface Mount 50.0 10 pF 470 pF C0G (NP0)
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors Array for Commodity Applications Surface Mount 50.0 180 pF 100 nF X7R
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors Array for Commodity Applications Surface Mount 50.0 10 nF 100 nF Y5V
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Ultra Small Commodity Applications Surface Mount 50.0 0.5 pF 120 pF C0G (NP0)
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Ultra Small Commodity Applications Surface Mount 50.0 100 pF 2.2 uF X5R
Datasheet
info
Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Ultra Small Commodity Applications Surface Mount 50.0 100 pF 10 nF X7R