VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Capacitors>Class1 (C0G/NP0...) (20 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Construction (1)
  Ordering Info (1)
  Technical Note (8)
Capacitors: Class1 (C0G/NP0...)
BrandsVishay, Vishay Cera-Mite, Vishay Draloric

All 20 datasheets shown.
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Mono-Kap 200 - 500 VdcinfoCapacitors, FixedCeramic MultilayerDipped Radial Multilayer Ceramic Capacitors for 200 - 500 VdcThrough Hole200 33 pF 3.9 nF
500 1.8 nF
Mono-AxialinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic Capacitors for 200 - 500 VdcThrough Hole200 33 pF 2.2 nF
500 1 nF
Mono-Kap K10infoCapacitors, FixedCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic K10 CapacitorsThrough Hole100 10 pF 560 pF
50 1 nF
5F, 7FA, 722C SeriesinfoCapacitors, FixedCeramic, SinglelayerSpecialty High Voltage Items, RF Duty CapacitorsReference 3 pF 50 pF
561R & 562R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscLower Voltage Ceramic Disc Capacitors 1000 VDC Temperature & Voltage StabilizedThrough Hole1000
561R & 564R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscHigh Voltage Ceramic Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation FactorReference1000
2000
3000
561R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscLower Voltage Ceramic Disc Capacitors 1000 VDC Precision CapacitorsThrough Hole1000
561R, 562R & 565R SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscLower Voltage Ceramic Disc Capacitors 100 VDC to 1000 VDCReference100 10 pF 22 pF
1000
500
VKOinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 300VACThrough Hole440 1 nF 4.7 nF
VKPinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VACThrough Hole760 470 pF 4.7 nF
WKOinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VACThrough Hole440 33 pF 4.7 nF
WKPinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VACThrough Hole760 33 pF 4.7 nF
WYOinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC / Class Y2, 250VACThrough Hole440 1 nF 12 nF
DDLK 03..infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400VDCThrough Hole400 5 pF 15 pF
MDLinfoCapacitors, Fixed, SetsCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitor SetsThrough Hole400 10 pF 40 pF
700
RDLL 02.., RDLT 02..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 160V DCThrough Hole0208160 9.1 pF 28 pF
0210 39 pF
400 20 pF
0212160 51 pF
400 30 pF
0214160 62 pF
400 43 pF
0216160 75 pF
400 56 pF
0220 82 pF
RDLL 03.., RDLT 03..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 400V DCThrough Hole0310400 2 pF 22 pF
0312 39 pF
0314 56 pF
0316 75 pF
0320 100 pF
0325 140 pF
0330 180 pF
RDLL 03.., RDQT..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 400V DC with Controlled Short-term Stability (KzK)Through Hole0310400 2 pF 22 pF
0312 39 pF
0314 56 pF
0316 75 pF
0320 100 pF
0325 140 pF
0330 180 pF
RDLL 04.., RDLT 04..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 700V DCThrough Hole0416700 12 pF 47 pF
0420 88 pF
0425 100 pF
0430 150 pF
0440 180 pF
RDPT 02..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors, 125V DC / 250V DCThrough Hole0205250 6.8 pF 12 pF
0207 20 pF
0209 30 pF
0211 47 pF
0213 62 pF
SeriesTypeTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account