| Mono-Kap 200 - 500 Vdc |  | Ceramic Multilayer | Dipped Radial Multilayer Ceramic Capacitors for 200 - 500 Vdc | Through Hole | 200 | 100 pF | 47 nF |
| 500 |
| Mono - Axial |  | Ceramic Multilayer: Leaded | Dipped Axial Multilayer Ceramic Capacitors | Through Hole | 100 | 100 pF | 0.1 µF |
| 50 | 1 µF |
| Mono-Axial |  | Ceramic Multilayer: Leaded | Dipped Axial Multilayer Ceramic Capacitors for 200 - 500 Vdc | Through Hole | 200 | 100 pF | 47 nF |
| 500 | 33 nF |
| Mono-Kap 50 - 100 Vdc |  | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic Capacitors | Through Hole | 100 | 100 pF | 0.15 µF |
| 50 | 1 µF |
| Mono-Kap K10 |  | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic K10 Capacitors | Through Hole | 100 | 100 pF | 8.2 nF |
| 50 | 0.1 µF |
| 561R, 562R & 565R Series |  | Ceramic, Singlelayer Disc | Lower Voltage Ceramic Disc Capacitors 100 VDC to 1000 VDC | Reference | 100 | 100 pF | 4.7 nF |
| 1000 |
| 500 |
| ..AC..., ..AE..., ..AZ... |  | Ceramic, Singlelayer: High Voltage | High Voltage Capacitors with Axial Leads | Through Hole | 10000 | 330 pF | 1.5 nF |
| 3000 | 3.3 nF | 4.7 nF |
| 5000 | 1.5 nF | 3.9 nF |
| 7000 | 1 nF | 2.7 nF |
| F1778-AC305V |  | Film, Polypropylene, Metallized | Class X2, AC305V, for Printed Circuit Boards | Through Hole | 250 | 2 pF | 12 µF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |