Part or keyword
Inventory & quote
Products A-Z
Capacitors
Class4 (Z5S...)
(3 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(2):
Reference Data
(1)
Technical Note
(1)
Capacitors: Class4 (Z5S...)
Type
Capacitors, Fixed
Brand
Vishay Cera-Mite
All 3 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Technology
Description
Mounting
Voltage (V)
Capacitance (min)
Capacitance (max)
20VL Series
Ceramic, Singlelayer Disc
AC Line Rated Disc Capacitors Class X2, 400 VAC
Through Hole
400
10 nF
10 nF
561R, 562R & 565R Series
Ceramic, Singlelayer Disc
Lower Voltage Ceramic Disc Capacitors 100 VDC to 1000 VDC
Reference
100
1.2 nF
0.2 µF
1000
500
..AC..., ..AE..., ..AZ...
Ceramic, Singlelayer: High Voltage
High Voltage Capacitors with Axial Leads
Through Hole
10000
470 pF
3.3 nF
3000
1.5 nF
10 nF
5000
1 nF
6.8 nF
7000
680 pF
5 nF
Series
Technology
Description
Mounting
Voltage (V)
Capacitance (min)
Capacitance (max)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account