Capacitors - Polypropylene AC
Latest Press Release
-
- Vishay Intertechnology to Showcase High-Efficiency, High-Performance Power Electronics Products for PV Applications at Intersolar Europe 2011 June 07, 2011
- New Double-Sided, Metallized, Polypropylene Film Capacitor From Vishay Features Miniaturized Case Sizes: As Low as 4.0 mm Wide x 10.0 mm Long with 9.0-mm Height November 27, 2002
All Capacitors press releases
Related Information
|
Series
|
Product Image
|
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Polypropylene Film | AC and Pulse Film Foil Capacitors KP Radial Potted Type | Radial | 250 | 100 pF | 22 nF | ||
| Capacitors, Fixed | Polypropylene Film | AC and Pulse Film Foil Capacitors KP Radial Potted Type | Radial | 63 | 100 pF | 22 nF | ||
| Capacitors, Fixed | Polypropylene Film | AC and Pulse Film Foil Capacitors KP Radial Potted Type | Radial | 630 | 100 pF | 22 nF | ||
| Capacitors, Fixed | Polypropylene Film | Polypropylene Film Capacitors Related Document: IEC 60384-17 Grade 1.2 | Reference | 100 pF | 0.22 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors KP/MMKP Radial Potted Type | Radial | 4.7 nF | 0.27 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | Reference | 10 nF | 0.1 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 1250 | 0.1 µF | 3.3 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 1600 | 0.1 µF | 3.3 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 630 | 0.1 µF | 3.3 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 850 | 0.1 µF | 3.3 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Radial | 4.7 nF | 10 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Radial | 1000 | 1 nF | 6.8 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Radial | 250 | 1 nF | 6.8 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Radial | 400 | 1 nF | 6.8 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Radial | 630 | 1 nF | 6.8 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | Reference | 470 pF | 6.8 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Capacitor, Mini-Version (-M) Related Document: IEC 60384-16 | Reference | 470 pF | 4.7 µF | |||
| Capacitors, Fixed | Polypropylene | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400 V | 400 | 10 nF | 0.68 µF | |||
| Capacitors, Fixed | Polypropylene | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400 V | 400 | 10 nF | 1 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | Reference | 1 nF | 4.7 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | Reference | 1 nF | 0.68 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitors DC Capacitor MKP Type | Reference | F | F | |||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitors DC Capacitor MKP Type | Reference | 10 | F | F | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Raidal Potted Type | Reference | 10 nF | 6.2 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Radial | 1.5 nF | 0.1 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Radial | 470 pF | 33 nF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type | Radial | 2000 | 470 pF | 33 nF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor AC and Pulse Capacitor MKP Snubber Type | Reference | 1000 | 47 nF | 5 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor AC and Pulse Capacitor MKP Snubber Type | Reference | 1250 | 47 nF | 5 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor AC and Pulse Capacitor MKP Snubber Type | Reference | 1600 | 47 nF | 5 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor AC and Pulse Capacitor MKP Snubber Type | Reference | 2000 | 47 nF | 5 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor AC and Pulse Capacitor MKP Snubber Type | Reference | 2500 | 47 nF | 5 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor AC and Pulse Capacitor MKP Snubber Type | Reference | 700 | 47 nF | 5 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor AC and Pulse Capacitor MKP Snubber Type | Reference | 850 | 47 nF | 5 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage Applications | Radial | 630 | 1 nF | 47 nF | ||
| Capacitors, Fixed | Polypropylene Film | AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type | Radial | 10 nF | 3.9 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP/MKP Radial Potted Type | Radial | 2 nF | 0.68 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 160 | 22F | 22F | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 250 | 22F | 22F | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 400 | 22F | 22F | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Metallized Polypropylene Film Capacitors MKP Axial Type | Axial | 630 | 22F | 22F | ||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor AC Capacitor MKP Type | Reference | pF | pF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | Metallized Polypropylene Film Capacitor AC Capacitor MKP Type | Reference | 10 | pF | pF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 1000 | 470 pF | 4.7 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 1600 | 470 pF | 4.7 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 2000 | 470 pF | 4.7 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 250 | 470 pF | 4.7 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 400 | 470 pF | 4.7 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 630 | 470 pF | 4.7 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 0.1 µF | 4.7 µF | |||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 1400 | 0.1 µF | 4.7 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 2500 | 0.1 µF | 4.7 µF | ||
| Capacitors, Fixed | Polypropylene Metallized Film | AC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type | Radial | 850 | 0.1 µF | 4.7 µF | ||
| Capacitors, Fixed | Polypropylene | Polypropylene Film Capacitors Orange Drop®, Low Loss | ||||||
| Capacitors, Fixed | Polypropylene | Polypropylene Film Capacitors High Performance, Orange Drop®#174; | ||||||
| Capacitors, Fixed | Polypropylene | Film Capacitors High Frequency, Wrap-and-Fill, Metallized Polypropylene | pF | pF | ||||
| Capacitors, Fixed | Polypropylene | Film Capacitors High Frequency, Wrap-and-Fill, Metallized Polypropylene | 100 | 0.22 µF | 10 µF | |||
| Capacitors, Fixed | Polypropylene | Film Capacitors High Frequency, Wrap-and-Fill, Metallized Polypropylene | 250 | 0.1 µF | 10 µF | |||
| Capacitors, Fixed | Polypropylene | Film Capacitors High Frequency, Wrap-and-Fill, Metallized Polypropylene | 400 | 47 nF | 3.9 µF | |||
| Capacitors, Fixed | Polypropylene | Film Capacitors High Frequency, Wrap-and-Fill, Metallized Polypropylene | 630 | 22 nF | 1 µF | |||
| Capacitors, Fixed | Polypropylene | Film Capacitors, High Current, Wrap-and-Fill, Metallized Polypropylene | 30 µF | |||||
| Capacitors, Fixed | Polypropylene | Film Capacitors, High Current, Wrap-and-Fill, Metallized Polypropylene | 200 | 20 µF | ||||
| Capacitors, Fixed | Polypropylene | Film Capacitors, High Current, Wrap-and-Fill, Metallized Polypropylene | 400 | 10 µF |