|
MKT1820: High Temperature Metallized Polyester Film Capacitor
- Temperature up to 125° C
- RoHS-compliant
- Voltage range: 63 to 1000 VDC
- Pitch range: 10 to 27.5 mm
- General purpose applications including interference suppression in low voltage applications
More info > Datasheet
339 X2 Film Capacitor: New
Interference Suppression X2 310 VAC
- Small size X2 metallized polypropylene
film capacitor
- RoHS-compliant
- Extended range: 1 nF
to 4.7 µF; 7.5 mm to 27.5 mm pitch
- Low profile
- Approvals: ENEC,
UL1414, UL1283, CSA, and CQC; according to IEC 60384-14 (3rd edition) and
EN60384-14 standards
- Applications include:
interference suppression: line-to-line filtering of the mains
More Info
Datasheet
MKP1840M: Miniaturized Metallized Polypropylene Film
Capacitor
- Miniaturized with extensive voltage, pitch and capacitance
ranges
- Voltage range: from 250 to 2000 VDC
- Pitch range: from 5 to 37.5 mm
- Capacitance range: from 0.001 to 6.8 µF
- RoHS-compliant
- AC and Pulse applications include: high frequency and pulse
operations.
More
info > Datasheet
|
|
 |
| Technology ® |
|
|
 |
 |
| Mounting and Construction |
|
|
 |
 |
|
|  |
| Applications and Features |
|
|
 |
 |
|
|  |
| Capacitance |
|
|
 |
 |
| Voltages |
|
|
 |
 |
| Output |
|
|
 |
 |
|
|  |
|
 |  |
 |  |  |  |
 |
| The product links on this page are associated with these brand(s): Vishay BCcomponents, Vishay ESTA, Vishay Roederstein, Vishay Sprague |
|  |
 |  |
 |  |  |
|
|  |