VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsFILM MKP 339 X2
Contact information for:
Distributors
Sales Representatives
Sales Offices

Lead (Pb)-free X2 Interference Suppression Capacitors

Key Benefits:
  • Wide range of capacitance values for optimum application suitability
  • Pitch sizes down to 7.5 mm for higher component mounting densities and lower inductance and series resistance
  • Reduced footprint and build height – case sizes at many capacitance values are smaller than previously available devices and profiles for values greater than 100 nF are lowered by between 1 and 2 mm
  • Lead (Pb)-free
  • Certified to all relevant approvals including IEC 60384-14 (2nd edition) and EN 132400 for X2 suppression

The Key Applications
  • Interference suppression for the filters and power supplies used in consumer, computing, telecommunications, office equipment and other mains applications

Lead (Pb)-free X2 electromagnetic interference suppression film capacitors save space in filter and power supply applications

The News:
Vishay BCcomponents announces the release of a new range of MKP 339 lead (Pb)-free X2 interference suppression film capacitors which save space in filter and power supply applications

  • X2 interference suppression
  • Small size
  • Suitable for filter, power supplies and mains applications where board space is limited and mounting height is restricted
  • Metallized polypropylene film potted in a flame-retardant case, made of material that is qualified in accordance with ULV94V-0
  • Metal evaporated electrodes
  • Range of values
  • Range of pitch sizes – 7.5 mm up to 27.5 mm
  • Range of case sizes, many of which are smaller than the industry standard (the 470 nF 20% and 10% are available in case 10.0 x 16.5 x 17.5. The 1.0 µF is available in case 10.0 x 19.5 x 26.0)
  • Capacitors can be supplied loose in a box or taped in ammopack, or reel format

Key Device Specifications
  • Tolerances rated at either ±10% or ±20%
  • Rated voltage of 275 V AC at 50/60 Hz
  • Maximum permissible DC specified as 630 V DC
  • Maximum operating temperature is 105 °C

The Perspective:
By providing a wide range of values and pitch sizes and reductions in case sizes, the MKP 339 capacitors provide space-saving X2 interference suppression solutions to the broadest possible range of applications

Availability:
Samples are available now, lead-time for production quantities is six to nine weeks

Capacitor Type Function Family
C1 IS X2 339 (275V) or F1778 (305V)
C2, C3 IS Y2 F1710 (P=10mm) or 338 6
C4, C6, C7 GP DC + ripple 303 (low profile) or 468
C8, C9 AC & Pulse Resonant Cap 385 or 383 (high V)

Lighting Ballast

Link to product page www.vishay.com/ppg?28138

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account