Capacitors - Film - Polycarbonate
|
Series
|
Type
|
Technology
|
Description
|
Mounting
|
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|
| Capacitors, Fixed | Polycarbonate Film | Polycarbonate Film Capacitor Related Document: IEC 60384-12 | Reference | 220 pF | 10 µF | |
| Capacitors, Fixed | Polycarbonate Film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | Reference | 10 nF | 0.33 µF | |
| Capacitors, Fixed | Polycarbonate Film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | Reference | 10 nF | 10 µF | |
| Capacitors, Fixed | Polycarbonate Film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | Reference | 10 nF | 10 µF |