Capacitors - Film - Low voltage AC
|
Series
|
Type
|
Technology
|
Description
|
Mounting
|
Capacitance (min)
|
Capacitance (max)
|
|---|---|---|---|---|---|---|
| Capacitors, fixed, low voltage | MKP, metallized polypropylene film | ESTAdry D-Type, LVAC Power Capacitors | 3-phase D: 3 x 115.5, 3-phase Y: 3 x 140.1 | 3-phase D: 3 x 331.6, 3-phase Y: 3 x 334.3 | ||
| Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors | Screw Terminal | 3-phase D: 3 x 11.5, 3-phase Y: 3 x 83.6 | 3-phase D: 3 x 335.0, 3-phase Y: 3 x 219.3 | |
| Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC Power Capacitors | 3-phase D: 3 x 22.3 | 3-phase D: 3 x 663 | ||
| Capacitors, fixed, low voltage | MKP, metallized polypropylene film | LVAC DW-Type Filter Capacitors | 1-phase: 200 µF, 3-phase D: 3 x 70 µF, 3-phase Y: 3 x 219 µF | 1-phase: 3600 µF, 3-phase D: 3 x 780 µF, 3-phase Y: 3 x 1700 µF |