Capacitors - Film
Vishay's film capacitors assist energy conversion while providing low losses, high efficiency, and long life.
To select multiple values, Ctrl-click or click-drag over the items
Showing 1 to 25 of 28374 entries
Click the arrows to sort the columns in ascending or descending order
Series ▲▼ | Product Image | Description ▲▼ | Part Number ▲▼ | Dialectric ▲▼ | Capacitor Type ▲▼ | Construction ▲▼ | Capacitance ▲▼ | Tolerance ▲▼ | Voltage Bias ▲▼ | Voltage ▲▼ | Lead Pitch ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725122015 | Polyester | RFI X/Y | Radial Boxed | 1,2µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725122030 | Polyester | RFI X/Y | Radial Boxed | 1,2µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725122004 | Polyester | RFI X/Y | Radial Boxed | 1,2µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725122000 | Polyester | RFI X/Y | Radial Boxed | 1,2µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152263 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 20 | VacX2 | 310 | 27.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152264 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 20 | VacX2 | 310 | 27.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152260 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 20 | VacX2 | 310 | 27.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152200 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 20 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152265 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 20 | VacX2 | 310 | 27.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152230 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 20 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152204 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 20 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152165 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 10 | VacX2 | 310 | 27.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152164 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 10 | VacX2 | 310 | 27.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152163 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 10 | VacX2 | 310 | 27.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152160 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 10 | VacX2 | 310 | 27.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152030 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152015 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152004 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152000 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725152215 | Polyester | RFI X/Y | Radial Boxed | 1,5µF | 20 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725182000 | Polyester | RFI X/Y | Radial Boxed | 1,8µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725182030 | Polyester | RFI X/Y | Radial Boxed | 1,8µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725182015 | Polyester | RFI X/Y | Radial Boxed | 1,8µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725182004 | Polyester | RFI X/Y | Radial Boxed | 1,8µF | 10 | VacX2 | 310 | 37.5 | |
Enlarge | F1772 - X2 Series Impedance AEC-Q200 | F17725102004 | Polyester | RFI X/Y | Radial Boxed | 1µF | 10 | VacX2 | 310 | 27.5 |