|
Electronic Lighting Ballast: Focus series of film capacitor for
this application
Suitable for high temperature automotive applications up to 125° C
Higher temperatures available upon customer's request
Low-cost alternatives are 370 (pitch 5 mm), 371 (pitch 7.5 mm), 372 (pitch 10 mm), 373 (pitch 15 mm up to 27.5 mm) with a temperature range up to 100° C
Overview MKT 1820:
Special Designs for Automotive Applications
Filter Capacitors:
MKT1820S: SMD for filtering in diesel piezo injection control (Siemens
VDO: CC EVO next generation)
MKT1820 special for automotive cable assembly (stranded wires)
|
 |
 |
|
Diesel Injection:
MKT 1820 in the control circuit has the function to provide electrical energy
for the magnetic valves of the supply pump that controls injection timing
and fuel consumption.
|
ACCOUNTS:
BOSCH
DELPHI
MOTOROLA
SIEMENS
VISTEON
|
 |
 |
 |
| |
Tab Terminals
|
SMD Terminals
|
4 PIN Terminals
|
| |
|
|
Availability: Samples are available now. Lead time for production quantities is 8 to 10 weeks.
Link to product page
|