VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Film>Polycarbonate (4 datasheets)

MKT1820: High Temperature Metallized Polyester Film Capacitor

MKT1820
  • Temperature up to 125° C
  • RoHS-compliant
  • Voltage range: 63 to 1000 VDC
  • Pitch range: 10 to 27.5 mm
  • General purpose applications including interference suppression in low voltage applications

More info >     Datasheet

Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (2):
  Ordering Info (1)
  Technical Note (1)
Capacitors: Film - Polycarbonate
TypeCapacitors, Fixed
TechnologyPolycarbonate film
BrandVishay Roederstein

All 4 datasheets shown.
SeriesDescriptionVoltage (V)Capacitance (min)Capacitance (max)
KC 1850*infoPolycarbonate Film Capacitor Related Document: IEC 60384-12100 220 pF 10 µF
160
63
MKC 1858*infoMetallized Polycarbonate Film Capacitor Related Document: IEC 60384-6100 10 nF 15 nF
63 47 nF 0.33 µF
MKC 1860*infoMetallized Polycarbonate Film Capacitor Related Document: IEC 60384-6100 0.1 µF 10 µF
250 47 nF 2.2 µF
400 10 nF 1 µF
63 0.22 µF 10 µF
MKC 1862*infoMetallized Polycarbonate Film Capacitor Related Document: IEC 60384-6100 68 nF 10 µF
63 0.22 µF
SeriesDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account