VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Film>Polyester (41 datasheets)

MKT1820: High Temperature Metallized Polyester Film Capacitor

MKT1820
  • Temperature up to 125° C
  • RoHS-compliant
  • Voltage range: 63 to 1000 VDC
  • Pitch range: 10 to 27.5 mm
  • General purpose applications including interference suppression in low voltage applications

More info >     Datasheet

Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (17):
  Application Note (1)
  Instructions (1)
  Ordering Info (2)
  Selector Guide (1)
  Technical Note (8)
  Promotional Material (4)
Press Releases
Capacitors: Film - Polyester
TypeCapacitors, Fixed
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 41 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
MKT 304infoFilm, PolyesterMetallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered TypeThrough Hole250 0.1 µF 1.8 µF
400 8.2 µF
630 10 nF 0.27 µF
MKT 470infoFilm, PolyesterMetallized, boxed, 5mm pitch, 125°CThrough Hole100 1 nF 1.2 µF
250
400
63
Type PSinfoFilm, PolyesterFilm Capacitors Dipped, Orange Drop®Through Hole1000 1 nF 0.5 µF
1600
200
2000
400
600
F1710-305 VinfoFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)Through Hole305 1 nF 0.1 µF
50
60
F1750infoFilm, Polyester, MetallizedSuppression Inductors, VHF InductorsThrough Hole
MKT 368infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered TypeThrough Hole100 56 nF 6.8 µF
250 27 nF 2.2 µF
400 1 nF 1 µF
63 0.22 µF
630 10 nF 0.47 µF
MKT 369infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered TypeThrough Hole100 56 nF 0.22 µF
250 27 nF 0.1 µF
400 1 nF 33 nF
63 0.22 µF 1 µF
630 10 nF 22 nF
F1722-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X1 AC 440 V (MKT)440 10 nF 0.47 µF
F1722-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT)440 10 nF 0.47 µF
F1772-2000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1772-2200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1772-3000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1772-3200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1772-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1772-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1773-2000infoPolyester filmAC Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT) - Axial Type
F1774-2200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 2.2 µF
F1774-3000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1774-3200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 2.2 µF
F1774-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
F1774-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 1 µF
KT 311 90028/28/34/35infoPolyester filmFluorescent Lamp Starter Capacitors KT Radial Type 5 µF 7 µF
KT 311 90045/46/49/51/52infoPolyester filmFluorescent Lamp Starter Capacitors KT Radial Type 1 µF 200 µF
KT 311 90054/90055infoPolyester filmFluarescent Lamp Starter Capacitors KT Radial Type 1 µF 200 µF
KT 347infoPolyester filmPolyester Film Capacitors KT Radial Epoxy Lacquered Type 1 nF 0.47 µF
MKT 1813infoPolyester filmMetallized Polyester Film Capacitor MKT Axial Type63 470 pF 22 µF
MKT 1817infoPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2100 1 nF 1 µF
250
63
MKT 1818infoPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2Through Hole100 22 nF 0.47 µF
250 10 nF 0.1 µF
400 3.3 nF 10 nF
63 0.1 µF 1 µF
630 1 nF 3.3 nF
MKT 1820infoPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 1 nF 15 µF
400
63
630
MKT 1822infoPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2Through Hole100 68 nF 15 µF
1000 1 nF 0.47 µF
250 33 nF 3.3 µF
400 1 nF 1.5 µF
63 0.22 µF 15 µF
630 1 nF 1 µF
MKT 303infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Partly Lacquered TypeThrough Hole 10 nF 10 µF
MKT 365, 366, 367infoPolyester filmMetallized Polyester Film Capacitor MKT Radial Epoxy Lacquered Type63
MKT 366infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 3.3 nF 1 µF
MKT 367infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 3.3 nF 1 µF
MKT 370infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type63
MKT 371infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type 3.9 nF 1 µF
MKT 372infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type 4.7 nF 0.68 µF
MKT 373infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Potted Type 4.7 nF 15 µF
MKT 467infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 1 nF 1 µF
MKT 468 MKT / MKT 468infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 1 nF 10 µF
MKT 469infoPolyester filmMetallized Polyester Film Capacitors MKT Radial Epoxy Lacquered Type 1 nF 1 µF
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account