VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Film>Polypropylene (32 datasheets)

339 X2 Film Capacitor: New Interference Suppression X2 275 VAC

339 X2
  • Small size X2 metallized polypropylene film capacitor
  • RoHS-compliant
  • Extended range and low profile
  • Approvals: ENEC, UL1414, UL1283, CSA No.1, CSA No.8, and CQC; according to IEC 60384-14 (2nd edition) and EN132400 standards
  • Applications include: interference suppression: line-to-line filtering of the mains

More info >     Datasheet

MKP1840M: Miniaturized Metallized Polypropylene Film Capacitor

MKP-1841
  • Miniaturized with extensive voltage, pitch and capacitance ranges
  • Voltage range: from 250 to 2000 VDC
  • Pitch range: from 5 to 37.5 mm
  • Capacitance range: from 0.001 to 6.8 µF
  • RoHS-compliant
  • AC and Pulse applications include: high frequency and pulse operations.

More info >     Datasheet

Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (15):
  Application Note (1)
  Ordering Info (2)
  Selector Guide (2)
  Technical Note (7)
  Promotional Material (3)
Press Releases
Capacitors: Film - Polypropylene
TypeCapacitors, Fixed
BrandsVishay BCcomponents, Vishay Roederstein

All 32 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
KP/MMKP 376infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted TypeThrough Hole630 4.7 nF 0.27 µF
MKP 379infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted TypeThrough Hole160 75 nF 6.2 µF
250 47 nF 3.9 µF
400 22 nF 2 µF
630 10 nF 1 µF
MKP 380infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted TypeThrough Hole100 18 nF 0.1 µF
160 13 nF 68 nF
250 9.1 nF 43 nF
400 4.3 nF 20 nF
630 1.5 nF 10 nF
MKP/MKP 378infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted TypeThrough Hole1000 3 nF 0.22 µF
1600 5.6 nF 0.1 µF
2000 3.3 nF 51 nF
630 15 nF 0.68 µF
F1778-275VinfoPolypropylene filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKP)275 10 nF 4.7 µF
F1779infoPolypropylene filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (Code pos. 9 = 2) (MKT)275 10 nF 2.2 µF
KP 1830infoPolypropylene filmPolypropylene Film Capacitor Related Document: IEC 60384-13250 100 pF 33 nF
63
630
KP 1836infoPolypropylene filmPolypropylene Film Capacitors Related Document: IEC 60384-17 Grade 1.21000 100 pF 0.22 µF
1600
2000
630
KP 374infoPolypropylene filmAC and Pulse Polypropylene Film Foil Capacitors KP Radial Epoxy Lacquered Type
KP/MKP 375infoPolypropylene filmAC and Pulse Polypropylene Film Capacitors KP/MKP Radial Epoxy Lacquered Type 0.1 µF 270 µF
MKP 1837infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16160 10 nF 0.1 µF
MKP 1839infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16160 1 nF 10 µF
250
400
630
MKP 1840infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16100 4.7 nF 10 µF
160
630
MKP 1840.../...-MinfoPolypropylene filmMetallized Polypropylene Capacitor, Mini-Version (-M) Related Document: CECC 31 2001000 1 nF 6.8 µF
1600
250
400
MKP 1841infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-161000 470 pF 6.8 µF
160
250
630
MKP 1841.../...-MinfoPolypropylene filmMetallized Polypropylene Capacitor, Mini-Version (-M) Related Document: IEC 60384-161000 470 pF 4.7 µF
1600
250
400
MKP 1845infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-161000 1 nF 4.7 µF
160
1600
2000
250
400
630
MKP 1846infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-161000 1 nF 0.68 µF
630
MKP 336 1 X1infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 10 nF 12 µF
MKP 336 6 Y2infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 1 nF 12 µF
MKP 3362 X2infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 1 nF 12 µF
MKP 338 1 X1infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type
MKP 338 2 X2infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 1 nF 12 µF
MKP 338 4 X2infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 10 nF 12 µF
MKP 338 6 Y2infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type
MKP 339 X2infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 1 nF 12 µF
MKP 385infoPolypropylene filmMetallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type2000 1 nF 33 nF
MKP 416 to 420infoPolypropylene filmMetallized Polypropylene Film Capacitors MKP Radial Potted Type 1 nF 1.2 µF
MKP 422infoPolypropylene filmMetallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage Applications 1 nF 47 nF
MKP 479infoPolypropylene filmAC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered TypeThrough Hole 10 nF 3.9 µF
MKP3355X2infoPolypropylene filmInterference Suppression Film Capacitors MKP Radial Potted Type 10 nF 12 µF
MMKP 383infoPolypropylene filmAC and Pulse Double Metallized Polypropylene Film Capacitors MMKP Radial Potted Type 1 nF 2.7 µF
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account