| F1740-1511 and F1740-1411 |  | Film | Suppression Capacitors, (Bi-polar) Capacitors Class X2 AC 275 V | | 275 | 6.8 nF | 0.47 µF |
| F1740-3501 |  | Film | Suppression Capacitors, (Bi-polar) Capacitors Class X1Y2 AC 275/250 V | | 250 | 2.7 nF | 2.7 nF |
| 275 | 47 nF | 0.22 µF |
| F1740-3511 and F1740-3581 |  | Film | Suppression, (Bi-polar) Capacitors Class X1Y2 AC 275/250 V | | 250 | 2.7 nF | 4.7 nF |
| 275 | 47 nF | 0.47 µF |
| F1740-3550 and F1740-3558 |  | Film | Suppression Capacitors, (Bi-polar) Capacitors Class X1/Y2 AC 275/250 V | | 250 | 2.7 nF | 4.7 nF |
| 275 | 47 nF | 0.47 µF |
| F1740-3800 and F1740-3820 |  | Film | Suppression Capacitors for Washing Machines/Dishwashers Class X1/Y2 AC 275/250 V | | 275 | 0.27 µF | 0.47 µF |
| F1740-5511 and F1740-5581 |  | Film | Suppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/ 250 V | | 250 | 2.7 nF | 4.7 nF |
| 275 | 47 nF | 0.47 µF |
| F1740-5550 and F1740-5558 |  | Film | Suppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/250 V | | 250 | 2.7 nF | 4.7 nF |
| 275 | 47 nF | 0.47 µF |
| F1746-3511 and F1746-3581 |  | Film | Suppression Capacitors (Bi-polar) Capacitors Class X1/Y2 AC 275 V/250 V | | 250 | 2.7 nF | 4.7 nF |
| 275 | 0.1 µF | 0.47 µF |
| F1746-5511 and F1746-5581 |  | Film | Suppression Capacitors (Quadripolar) Capacitors Class X1/Y2 AC 275 V/250 V | | 250 | 2.7 nF | 4.7 nF |
| 275 | 0.1 µF | 0.47 µF |
| F1774-2000 |  | Film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | | 275 | 10 nF | 2.2 µF |
| F1776 |  | Film | AC-Capacitors, RC Networks (Spark Quenching Capacitors) Class X2 AC 250 V (MKT) | | 250 | 68 nF | 0.68 µF |
| F1710-305 V |  | Film, Polyester, Metallized | AC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT) | Through Hole | 305 | 1 nF | 0.1 µF |
| 50 |
| 60 |
| KP/MMKP 376 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type | Through Hole | 630 | 4.7 nF | 0.27 µF |
| MKP 379 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | 160 | 75 nF | 6.2 µF |
| 250 | 47 nF | 3.9 µF |
| 400 | 22 nF | 2 µF |
| 630 | 10 nF | 1 µF |
| MKP 380 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | 100 | 18 nF | 0.1 µF |
| 160 | 13 nF | 68 nF |
| 250 | 9.1 nF | 43 nF |
| 400 | 4.3 nF | 20 nF |
| 630 | 1.5 nF | 10 nF |
| MKP/MKP 378 |  | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type | Through Hole | 1000 | 3 nF | 0.22 µF |
| 1600 | 5.6 nF | 0.1 µF |
| 2000 | 3.3 nF | 51 nF |
| 630 | 15 nF | 0.68 µF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |