VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Heavy Current Power>Pulse-AC/Precision (Film) (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Capacitors: Heavy Current Power - Pulse-AC/Precision (Film)
TypeCapacitors, Fixed, Power Electronic
TechnologyFilm, Polypropylene, Metallized
MountingReference
BrandVishay ESTA

All 8 datasheets shown.
SeriesDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
PhMKP 250-200 IBR/XinfoMKP-AC-Filter Capacitors, Dry, Self-healing, Without Fuse2504 200 µF 200 µF
PhMKP 250-600 IBRinfoMKP-AC Filter Capacitors, Tubular Case, without Fuse, Type PhMKP250-600IBR25011.8 600 µF 600 µF
PhMKP g 250/14/37.5infoMKP-AC Filter Capacitors, Rectangular Case 37.5 mm, Type PhMKPg250/14/37.52500.3 14 µF 14 µF
PhMKPg 1400-33IBinfoMKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg1400-33IB140020 33 µF 33 µF
PhMKPg 400/6/37.5infoMKP-AC Filter Capacitors, Rectangular Case 37.5 mm, Type PhMKPg400/6/37.54000.3 6 µF 6 µF
PhMKPg 440-1248uF/3infoMKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg440-1248µF/344076 416 µF 416 µF
PhMKPg 440.3.30infoMKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg440.3.3044030 164.4 µF 164.4 µF
PhMKPg 690-1600uFinfoMKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg690-1600µF690404 1600 µF 1600 µF
SeriesDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account