Capacitors - Industrial - High Temperature
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min.)
|
Capacitance (max.)
|
|
---|---|---|---|---|---|---|---|---|---|
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 200.0 | 680 uF | 33000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 250.0 | 680 uF | 22000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 350.0 | 330 uF | 15000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 400.0 | 220 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 450.0 | 150 uF | 6800 uF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 50.0 | 68 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 60.0 | 47 µF | 560 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 75.0 | 33 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 100.0 | 15 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 125.0 | 10 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 6.0 | 30 µF | 1.2 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 8.0 | 25 µF | 850 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 10.0 | 20 µF | 750 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 15.0 | 15 µF | 540 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 25.0 | 10 µF | 350 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 30.0 | 8 µF | 300 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 35.0 | 15 µF | 270 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 50.0 | 5 µF | 160 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 60.0 | 4 µF | 140 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 75.0 | 3.5 µF | 110 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 100.0 | 2.2 µF | 86 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 125.0 | 1.7 µF | 56 µF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 6.3 | 330 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 10.0 | 220 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 16.0 | 150 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 25.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 35.0 | 68 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 50.0 | 47 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 63.0 | 10 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 16.0 | 220 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 25.0 | 100 uF | 2700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 35.0 | 33 uF | 1800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 50.0 | 47 uF | 1200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 63.0 | 22 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 80.0 | 10 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 100.0 | 10 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 6.3 | 470 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 10.0 | 330 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 16.0 | 220 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 25.0 | 150 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 35.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 50.0 | 68 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 63.0 | 33 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 80.0 | 47 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 100.0 | 4.7 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 16.0 | 470 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 25.0 | 330 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 35.0 | 220 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 50.0 | 100 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 63.0 | 47 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 80.0 | 68 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 2.5 | 180 uF | 2700 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 4.0 | 150 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 6.3 | 120 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 10.0 | 68 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 16.0 | 39 uF | 820 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 20.0 | 120 uF | 560 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 25.0 | 56 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 35.0 | 22 uF | 120 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 4.0 | 150 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 6.3 | 100 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 10.0 | 56 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 16.0 | 39 uF | 820 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 20.0 | 56 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 25.0 | 47 uF | 270 uF | |||
Capacitors, Fixed | Aluminum | Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance | Surface-Mount | 35.0 | 18 uF | 150 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 16.0 | 1500 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 25.0 | 1000 uF | 2700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 35.0 | 680 uF | 1800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 50.0 | 470 uF | 1200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 63.0 | 330 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 80.0 | 220 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 100.0 | 150 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 6.3 | 4700 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 10.0 | 3300 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 16.0 | 2200 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 25.0 | 1500 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 35.0 | 1000 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 50.0 | 680 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 63.0 | 330 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 80.0 | 330 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 100.0 | 220 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 16.0 | 1000 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 25.0 | 680 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 35.0 | 470 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 50.0 | 330 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 63.0 | 220 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 80.0 | 150 uF | 330 uF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through-hole, radial | 3.0 | 6.8 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through-hole, radial | 6.3 | 4.7 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through-hole, radial | 10.0 | 3.3 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through-hole, radial | 16.0 | 2.2 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through-hole, radial | 25.0 | 1 µF | 68 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through-hole, radial | 35.0 | 100 nF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through-hole, radial | 50.0 | 100 nF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through-hole, radial | 3.0 | 6.8 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through-hole, radial | 6.3 | 4.7 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through-hole, radial | 10.0 | 3.3 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through-hole, radial | 16.0 | 2.2 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through-hole, radial | 25.0 | 1 µF | 68 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through-hole, radial | 35.0 | 100 nF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through-hole, radial | 50.0 | 100 nF | 22 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors, Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -40 °C to +230 °C Operation | Through-hole, axial | 50.0 | 220 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors, Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -40 °C to +230 °C Operation | Through-hole, axial | 60.0 | 150 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors, Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -40 °C to +230 °C Operation | Through-hole, axial | 75.0 | 110 µF | 110 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors, Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -40 °C to +230 °C Operation | Through-hole, axial | 100.0 | 68 µF | 68 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors, Tantalum-Case with Glass-to-Tantalum Hermetic Seal for -40 °C to +230 °C Operation | Through-hole, axial | 125.0 | 47 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 50.0 | 220 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 75.0 | 33 µF | 33 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 100.0 | 68 µF | 68 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum HI-TMP® Capacitors Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +200 °C Operation | Through-hole, axial | 125.0 | 10 µF | 350 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | 6.3 | 10 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | 10.0 | 2.2 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | 16.0 | 1 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | 20.0 | 1 µF | 68 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | 25.0 | 470 nF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | 35.0 | 330 nF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 150 °C, Automotive Grade | SMD, molded | 50.0 | 1 µF | 10 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 175 °C, Automotive Grade | SMD, molded | 6.3 | 10 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 175 °C, Automotive Grade | SMD, molded | 10.0 | 10 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 175 °C, Automotive Grade | SMD, molded | 16.0 | 10 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 175 °C, Automotive Grade | SMD, molded | 35.0 | 22 µF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™ Molded Case, HI-TMP® High Temperature 175 °C, Automotive Grade | SMD, molded | 50.0 | 4.7 µF | 4.7 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, HI-TMP®, Very High Temperature 200 °C | SMD, molded | 5.0 | 100 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, HI-TMP®, Very High Temperature 200 °C | SMD, molded | 8.0 | 22 µF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, HI-TMP®, Very High Temperature 200 °C | SMD, molded | 21.0 | 10 µF | 10 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors Tantamount™, Molded Case, HI-TMP®, Very High Temperature 200 °C | SMD, molded | 24.0 | 4.7 µF | 4.7 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Temperature, High Reliability | SMD, molded | 10.0 | 1.5 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Temperature, High Reliability | SMD, molded | 16.0 | 1 µF | 33 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Temperature, High Reliability | SMD, molded | 20.0 | 680 nF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Temperature, High Reliability | SMD, molded | 25.0 | 470 nF | 15 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Temperature, High Reliability | SMD, molded | 35.0 | 330 nF | 10 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 8.0 | 70 µF | 140 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 10.0 | 50 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 12.0 | 580 µF | 2.2 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 18.0 | 35 µF | 1.8 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 20.0 | 28 µF | 200 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 30.0 | 20 µF | 1.3 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 35.0 | 20 µF | 60 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 40.0 | 190 µF | 1 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 50.0 | 900 µF | 900 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 60.0 | 12 µF | 750 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 90.0 | 8 µF | 450 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 180.0 | 2 µF | 230 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 270.0 | 2.5 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 360.0 | 2 µF | 30 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 450.0 | 5 µF | 25 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 540.0 | 4 µF | 20 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors Cylindrical Body, Hermetically Sealed | Assemblies and arrays | 630.0 | 3.5 µF | 18 µF |