MENU

Capacitors - Radial - Ceramic - Barrel


Capacitors - Radial - Ceramic - Barrel
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic Mounting Tags Or Screw Terminal 5000.0 1.5 pF 50 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic Mounting Tags Or Screw Terminal 9000.0 2 pF 100 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic Screw Terminal 7500.0 10 pF 2.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic Screw Terminal 15000.0 10 pF 1.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Watercooled RF Power Barrel Capacitors for Dielectric Heating Equipment Screw Terminal 13500.0 125 pF 125 pF