MENU

Capacitors - Radial - Film - Consumer


Capacitors - Radial - Film - Consumer
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Variable Film 5 mm Film Dielectric Trimmers Radial 150.0 0.35 pF 27 pF
Datasheet
info
Capacitors, Variable Film 10 mm Film Dielectric Trimmers Radial 150.0 2.5 pF 65 pF
Datasheet
info
Capacitors, Variable Film 7.5 mm Film Dielectric Trimmers Radial 250.0 1.4 pF 33 pF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 50.0 1.2 uF 1.5 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 63.0 0.056 uF 1 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 100.0 0.001 uF 0.56 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 250.0 0.001 uF 0.22 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 400.0 0.001 uF 0.1 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 630.0 0.001 uF 0.033 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 250.0 0.1 uF 15 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 400.0 0.082 uF 3.9 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 630.0 0.01 uF 1.2 uF