|
Related press releases
|
 |
|
March 29,
2012
|
 |
Vishay Intertechnology Introduces Slim Polypropylene Film Capacitor for DC-Link Applications
|
|
March 26,
2012
|
 |
Vishay Intertechnology Announces “Super 12” Featured Products for 2012
|
|
June 07,
2011
|
 |
Vishay Intertechnology to Showcase High-Efficiency, High-Performance Power Electronics Products for PV Applications at Intersolar
Europe 2011
|
|
October 30,
2009
|
 |
Vishay Releases New 142 RHS Series of Radial, 105 °C Aluminum Capacitors With Capacitance Values up to 22,000 μF at 10 V and
Ripple Currents to 3100 mA at + 105 °C
|
|
January 23,
2009
|
 |
Vishay Releases New 146 RTI Series of Radial, High-Temperature, Low-Impedance Aluminum Capacitors With Z as Low as 18 mΩ,
Capacitance Values up to 6800 μF, and Ripple Currents to 3200 mA at +125 °C
|
|
September 26,
2008
|
 |
Vishay Releases Three New X2 EMI Suppression Film Capacitors With Increased Voltage Rating to 310 VAC
|
|
November 07,
2003
|
 |
Vishay's New X2 Interference Suppression Film Capacitors Feature Capacitance Values from 0.001 μF to 4.7 μF and Pitch Sizes
Down to 7.5 mm
|
|
July 12,
2002
|
 |
New Metallized Polyester Film Capacitor Provides High-Reliability Operation With Broad Selection of Small Case Sizes, Voltage
Ratings
|
 |
|
|
 |