MENU

Capacitors - Radial - RFI Safety Rated X/Y


Capacitors - Radial - RFI Safety Rated X/Y
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y4, 125 VAC Radial 125.0 1 nF 50 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y4, 125 VAC Radial 400.0 1 nF 50 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X2, 400 VAC Radial 400.0 9 nF 100 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 250.0 1 nF 8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 300.0 1 nF 8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 400.0 1 nF 8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 300 VAC Radial 300.0 10 pF 15 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 300 VAC Radial 400.0 10 pF 15 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 250.0 1 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 300.0 1 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 400.0 1 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC / Class Y1, 500 VAC Radial 500.0 10 pF 20 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC / Class Y1, 500 VAC Radial 760.0 10 pF 20 nF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Radial MKT 310 VAC - High Stability Grade Radial 310.0 0.01 uF 2.2 uF
Datasheet
info
Capacitors, Fixed Film AC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial Type Radial 440.0 10 nF 1 F
Datasheet
info
Capacitors, Fixed Film AC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial Type Radial 440.0 10 nF 1 F
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the Line Radial 310.0 0.001 uF 4.7 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the Line Radial 310.0 0.001 uF 40 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X1 Radial MKP 330 VAC - Standard Across the Line Radial 330.0 0.001 uF 2.2 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X1 Radial MKP 480 VAC - 3-Phase Across the Line Radial 480.0 0.001 uF 1 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line Radial 305.0 0.1 uF 4.7 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIIB Class X1 Interference Suppression Film Capacitor Radial MKP 480 VAC - Three Phase Across the Line Radial 0.22 uF 8.2 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line Radial 305.0 1 uF 20 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line Bypass Radial 0.01 uF 1 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line Bypass Radial 305.0 0.01 uF 1 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X1 Radial MKP 440 VAC - Standard Across the Line Radial 440.0 0.01 uF 1 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 310.0 0.001 uF 3.3 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitors - Class X2 Radial MKP 300 VAC - Standard Across The Line X2 Radial 300.0 0.01 uF 10 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground Application Radial 300.0 0.001 uF 0.47 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 310.0 0.001 uF 4.7 uF