MENU

Capacitors - Leaded/Through-hole - Ceramic - Industrial


Capacitors - Leaded/Through-hole - Ceramic - Industrial
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting Screw Terminal 10000.0 10 nF 20 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting Screw Terminal 15000.0 1.5 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting Screw Terminal 20000.0 500 pF 6.8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting Screw Terminal 30000.0 500 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting Screw Terminal 40000.0 300 pF 3.3 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting Screw Terminal 10000.0 560 pF 8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting Screw Terminal 15000.0 370 pF 5.3 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting Screw Terminal 20000.0 200 pF 4 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting Screw Terminal 30000.0 190 pF 2.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting Screw Terminal 40000.0 100 pF 2 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting Screw Terminal 50000.0 100 pF 1.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Feed-Through Capacitors with Screw Terminals, Class 1 Ceramic Screw Terminal 7500.0 200 pF 200 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 3500.0 1 nF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 6000.0 1 nF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 7000.0 500 pF 500 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 10000.0 500 pF 500 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 12000.0 100 pF 300 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 15000.0 1.5 nF 2.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 25000.0 1 nF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 27000.0 200 pF 200 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 30000.0 50 pF 800 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 10000.0 100 pF 2 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 15000.0 100 pF 2 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 20000.0 100 pF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Pot Capacitors for Dielectric Heating Equipment, R16 HQ Ceramic Dielectric Screw Terminal 12000.0 1.5 nF 2 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Pot Capacitors for Dielectric Heating Equipment, R16 HQ Ceramic Dielectric Screw Terminal 18000.0 500 pF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Pot Capacitors for Dielectric Heating Equipment, R16 HQ Ceramic Dielectric Screw Terminal 18000.0 100 pF 400 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic Mounting Tags Or Screw Terminal 5000.0 1.5 pF 50 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic Mounting Tags Or Screw Terminal 9000.0 2 pF 100 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic Screw Terminal 7500.0 10 pF 2.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic Screw Terminal 15000.0 10 pF 1.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Watercooled RF Power Barrel Capacitors for Dielectric Heating Equipment Screw Terminal 13500.0 125 pF 125 pF