MENU

Capacitors - Leaded/Through-hole - Ceramic - Axial


Capacitors - Leaded/Through-hole - Ceramic - Axial
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 16.0 6900 uF 10000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 25.0 2800 uF 11000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 35.0 1100 uF 8300 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 50.0 1000 uF 5000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 63.0 1000 uF 2200 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 200.0 350 uF 460 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 250.0 56 uF 130 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +85 C, Tubular, Axial Lead, General Purpose Axial 400.0 100 uF 150 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 6.3 1500 uF 33000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 10.0 1000 uF 27000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 16.0 820 uF 15000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 25.0 560 uF 12000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 35.0 330 uF 8200 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 50.0 270 uF 5600 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 63.0 220 uF 4700 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 100.0 68 uF 1500 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 150.0 33 uF 680 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 200.0 27 uF 560 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 250.0 15 uF 390 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors +105 C, Tubular, Axial Lead Axial 300.0 12 uF 270 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 5.0 2700 uF 22000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 7.5 2200 uF 18000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 10.0 1800 uF 15000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 16.0 1500 uF 10000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 20.0 1200 uF 10000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 25.0 1000 uF 8200 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 30.0 820 uF 5600 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 40.0 680 uF 4700 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 50.0 470 uF 3300 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 75.0 220 uF 1800 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 100.0 150 uF 1200 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead Axial 200.0 47 uF 390 uF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 10000.0 180 pF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 15000.0 100 pF 6.8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 20000.0 100 pF 5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 30000.0 100 pF 3.3 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 50.0 10 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 100.0 10 pF 220 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 200.0 33 pF 47 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 500.0 33 pF 33 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 100 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 100.0 100 pF 470 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 200.0 100 pF 68 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 100 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 100.0 100 pF 470 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 200.0 100 pF 68 nF