MENU

Capacitors - Leaded/Through-hole - Ceramic - Radial


Capacitors - Leaded/Through-hole - Ceramic - Radial
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y4, 125 VAC Radial 125.0 1 nF 50 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y4, 125 VAC Radial 400.0 1 nF 50 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X2, 400 VAC Radial 400.0 9 nF 100 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 250.0 1 nF 8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 300.0 1 nF 8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 400.0 1 nF 8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 300 VAC Radial 300.0 10 pF 15 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 300 VAC Radial 400.0 10 pF 15 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 250.0 1 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 300.0 1 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Disc Capacitors Class X1, 400 VAC / Class Y2, 300 VAC / 250 VAC Radial 400.0 1 nF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC / Class Y1, 500 VAC Radial 500.0 10 pF 20 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC / Class Y1, 500 VAC Radial 760.0 10 pF 20 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Temperature and Voltage Stabilized Radial 1000.0 10 pF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Lower Voltage Ceramic Singlelayer DC Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor Radial 1000.0 10 pF 6.8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Lower Voltage Ceramic Singlelayer DC Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor Radial 2000.0 10 pF 6.8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Lower Voltage Ceramic Singlelayer DC Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor Radial 3000.0 10 pF 4.7 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Lower Voltage Ceramic DC Disc Capacitors 1000 VDC Precision Capacitors Radial 1000.0 1 pF 680 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Lower Voltage Ceramic DC Disc Capacitors 1000 VDC General Purpose Radial 1000.0 10 pF 100 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Lower Voltage Ceramic Singlelayer DC Disc Capacitors 2 kVDC to 7.5 kVDC Radial 2000.0 100 pF 100 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Lower Voltage Ceramic Singlelayer DC Disc Capacitors 2 kVDC to 7.5 kVDC Radial 3000.0 10 pF 33 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Lower Voltage Ceramic Singlelayer DC Disc Capacitors 2 kVDC to 7.5 kVDC Radial 6000.0 10 pF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Lower Voltage Ceramic Singlelayer DC Disc Capacitors 2 kVDC to 7.5 kVDC Radial 7500.0 100 pF 2.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC Radial 10000.0 100 pF 3.3 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC Radial 15000.0 100 pF 2.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 10000.0 100 pF 2 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 15000.0 100 pF 2 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 20000.0 100 pF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 50.0 10 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 100.0 10 pF 560 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 200.0 33 pF 220 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 500.0 33 pF 47 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC Radial 50.0 100 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC Radial 100.0 100 pF 470 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC Radial 200.0 100 pF 180 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 50.0 100 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 100.0 100 pF 470 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 200.0 100 pF 100 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 50.0 100 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 100.0 100 pF 470 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 200.0 100 pF 100 nF