MENU

Capacitors - Leaded/Through-hole - Ceramic - Medical


Capacitors - Leaded/Through-hole - Ceramic - Medical
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC Radial 10000.0 100 pF 3.3 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC Radial 15000.0 100 pF 2.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 10000.0 180 pF 10 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 15000.0 100 pF 6.8 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 20000.0 100 pF 5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC Axial 30000.0 100 pF 3.3 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Feed-Through Capacitors with Screw Terminals, Class 1 Ceramic Screw Terminal 7500.0 200 pF 200 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 3500.0 1 nF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 6000.0 1 nF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 7000.0 500 pF 500 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 10000.0 500 pF 500 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic Screw Terminal 12000.0 100 pF 300 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 15000.0 1.5 nF 2.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 25000.0 1 nF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 27000.0 200 pF 200 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic Screw Terminal 30000.0 50 pF 800 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 10000.0 100 pF 2 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 15000.0 100 pF 2 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 20000.0 100 pF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic Mounting Tags Or Screw Terminal 5000.0 1.5 pF 50 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic Mounting Tags Or Screw Terminal 9000.0 2 pF 100 pF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic Screw Terminal 7500.0 10 pF 2.5 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer RF Power Barrel Capacitors with Screw Terminals, Class 1 and Class 2 Ceramic Screw Terminal 15000.0 10 pF 1.5 nF