MENU

Capacitors - Leaded/Through-hole - Ceramic - Multilayer Leaded


Capacitors - Leaded/Through-hole - Ceramic - Multilayer Leaded
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 50.0 10 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 100.0 10 pF 220 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 200.0 33 pF 47 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 500.0 33 pF 33 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 100 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 100.0 100 pF 470 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 200.0 100 pF 68 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 50.0 100 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 100.0 100 pF 470 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Axial 200.0 100 pF 68 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 10000.0 100 pF 2 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 15000.0 100 pF 2 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc Radial 20000.0 100 pF 1 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 50.0 10 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 100.0 10 pF 560 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 200.0 33 pF 220 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC Through Hole 500.0 33 pF 47 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC Radial 50.0 100 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC Radial 100.0 100 pF 470 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC Radial 200.0 100 pF 180 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 50.0 100 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 100.0 100 pF 470 nF
Datasheet
info
Capacitors, Fixed Ceramic, Singlelayer Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 200.0 100 pF 100 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 50.0 100 pF 1 F
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 100.0 100 pF 470 nF
Datasheet
info
Capacitors, Fixed Ceramic, Multilayer Leaded Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC Radial 200.0 100 pF 100 nF