MENU

Capacitors - Leaded/Through-hole - Film - Automotive


Capacitors - Leaded/Through-hole - Film - Automotive
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Radial MKT 310 VAC - High Stability Grade Radial 310.0 0.01 uF 2.2 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line Radial 305.0 0.1 uF 4.7 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line Bypass Radial 0.01 uF 1 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line Bypass Radial 305.0 0.01 uF 1 uF
Datasheet
info
Capacitors, Fixed Film Metallized Polypropylene Film Capacitors DC-Link Capacitor Radial 450.0 1 uF 400 uF
Datasheet
info
Capacitors, Fixed Film Metallized Polypropylene Film Capacitors DC-Link Capacitor Radial 700.0 1 uF 320 uF
Datasheet
info
Capacitors, Fixed Film Metallized Polypropylene Film Capacitors DC-Link Capacitor Radial 800.0 1 uF 240 uF
Datasheet
info
Capacitors, Fixed Film Metallized Polypropylene Film Capacitors DC-Link Capacitor Radial 900.0 1 uF 200 uF
Datasheet
info
Capacitors, Fixed Film Metallized Polypropylene Film Capacitors DC-Link Capacitor Radial 1100.0 1 uF 140 uF
Datasheet
info
Capacitors, Fixed Film Metallized Polypropylene Film Capacitors DC-Link Capacitor Radial 1200.0 1 uF 120 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground Application Radial 300.0 0.001 uF 0.47 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 310.0 0.001 uF 4.7 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 63.0 0.22 uF 560 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 100.0 0.068 uF 330 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 160.0 4.7 uF 220 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 250.0 0.022 uF 120 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 400.0 0.01 uF 4.7 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 630.0 0.001 uF 1.5 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 1000.0 0.001 uF 0.47 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 50.0 1.2 uF 1.5 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 63.0 0.056 uF 1 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 100.0 0.001 uF 0.56 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 250.0 0.001 uF 0.22 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 400.0 0.001 uF 0.1 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 630.0 0.001 uF 0.033 uF