MENU

Capacitors - Leaded/Through-hole - Film - High Frequency


Capacitors - Leaded/Through-hole - Film - High Frequency
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Film AC and Pulse Film Foil Capacitors KP Radial Potted Type Radial 63.0 0.0024 uF 0.022 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Film Foil Capacitors KP Radial Potted Type Radial 250.0 0.002 uF 0.015 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Film Foil Capacitors KP Radial Potted Type Radial 630.0 0.0001 uF 0.01 uF
Datasheet
info
Capacitors, Fixed Film Metallized Polypropylene Film Capacitor Radial AC and Pulse Capacitor Radial 160.0 10 nF 100 nF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 160.0 0.011 uF 82 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 250.0 0.01 uF 62 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 400.0 0.0043 uF 27 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 630.0 0.0015 uF 15 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 850.0 0.001 uF 10 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 1000.0 0.00047 uF 6.8 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 1250.0 0.00047 uF 5.1 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 1600.0 0.00047 uF 2.7 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 2000.0 0.00047 uF 1.6 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 2500.0 0.00047 uF 0.68 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 63.0 36 nF 1.1 F
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 160.0 24 nF 1.1 F
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 250.0 10 nF 680 nF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 400.0 1 nF 360 nF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Film Capacitors MKP Radial Potted Type Radial 630.0 1.5 nF 160 nF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Metallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage Applications Radial 630.0 1 nF 47 nF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type Radial 160.0 0.075 uF 3.9 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type Radial 250.0 0.047 uF 3 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type Radial 400.0 0.022 uF 1.2 uF
Datasheet
info
Capacitors, Fixed Film AC and Pulse Polypropylene Film Capacitors MKP Radial Epoxy Lacquered Type Radial 630.0 0.01 uF 0.68 uF