MENU

Capacitors - Leaded/Through-hole - Film - High Temperature


Capacitors - Leaded/Through-hole - Film - High Temperature
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Variable Film Film Dielectric Trimmers Radial 300.0 1.2 pF 18 pF
Datasheet
info
Capacitors, Variable Film Film Dielectric Trimmers Radial 200.0 2 pF 100 pF
Datasheet
info
Capacitors, Variable Film Film Dielectric Trimmers Radial 250.0 4 pF 57 pF
Datasheet
info
Capacitors, Variable Film Film Dielectric Trimmers Radial 250.0 1.4 pF 18 pF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 63.0 0.22 uF 560 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 100.0 0.068 uF 330 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 160.0 4.7 uF 220 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 250.0 0.022 uF 120 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 400.0 0.01 uF 4.7 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 630.0 0.001 uF 1.5 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 1000.0 0.001 uF 0.47 uF