MENU

Capacitors - Leaded/Through-hole - Film - Industrial


Capacitors - Leaded/Through-hole - Film - Industrial
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Variable Film 5 mm Film Dielectric Trimmers Radial 150.0 0.35 pF 27 pF
Datasheet
info
Capacitors, Variable Film 10 mm Film Dielectric Trimmers Radial 150.0 2.5 pF 65 pF
Datasheet
info
Capacitors, Variable Film 7.5 mm Film Dielectric Trimmers Radial 250.0 1.4 pF 33 pF
Datasheet
info
Capacitors, Fixed Film THB Grade IIIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line Radial 305.0 1 uF 20 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 50.0 1.2 uF 1.5 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 63.0 0.056 uF 1 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 100.0 0.001 uF 0.56 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 250.0 0.001 uF 0.22 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 400.0 0.001 uF 0.1 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 630.0 0.001 uF 0.033 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 250.0 0.1 uF 15 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 400.0 0.082 uF 3.9 uF
Datasheet
info
Capacitors, Fixed Film DC Film Capacitors MKT Radial Potted Type Radial 630.0 0.01 uF 1.2 uF
Datasheet
info
Capacitors, Fixed Film Double Metallized Polypropylene Film Capacitor Radial Snubber Type Radial 630.0 220 nF 4.7 F
Datasheet
info
Capacitors, Fixed Film Double Metallized Polypropylene Film Capacitor Radial Snubber Type Radial 850.0 220 nF 2.7 F
Datasheet
info
Capacitors, Fixed Film Double Metallized Polypropylene Film Capacitor Radial Snubber Type Radial 1000.0 150 nF 1.8 F
Datasheet
info
Capacitors, Fixed Film Double Metallized Polypropylene Film Capacitor Radial Snubber Type Radial 1250.0 100 nF 820 nF
Datasheet
info
Capacitors, Fixed Film Double Metallized Polypropylene Film Capacitor Radial Snubber Type Radial 1400.0 100 nF 680 nF
Datasheet
info
Capacitors, Fixed Film Double Metallized Polypropylene Film Capacitor Radial Snubber Type Radial 1600.0 100 nF 560 nF
Datasheet
info
Capacitors, Fixed Film Double Metallized Polypropylene Film Capacitor Radial Snubber Type Radial 2000.0 100 nF 470 nF
Datasheet
info
Capacitors, Fixed Film Double Metallized Polypropylene Film Capacitor Radial Snubber Type Radial 2500.0 100 nF 270 nF