MENU

Capacitors - Leaded/Through-hole - Film - Medical


Capacitors - Leaded/Through-hole - Film - Medical
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Variable Film 5 mm Film Dielectric Trimmers Radial 150.0 0.35 pF 27 pF
Datasheet
info
Capacitors, Variable Film 10 mm Film Dielectric Trimmers Radial 150.0 2.5 pF 65 pF
Datasheet
info
Capacitors, Variable Film 7.5 mm Film Dielectric Trimmers Radial 250.0 1.4 pF 33 pF
Datasheet
info
Capacitors, Variable Film Film Dielectric Trimmers Radial 200.0 2 pF 100 pF
Datasheet
info
Capacitors, Variable Film Film Dielectric Trimmers Radial 250.0 4 pF 57 pF
Datasheet
info
Capacitors, Variable Film Film Dielectric Trimmers Radial 250.0 1.4 pF 18 pF