MENU

Capacitors - Leaded/Through-hole - Film - RFI X/Y


Capacitors - Leaded/Through-hole - Film - RFI X/Y
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Radial MKT 310 VAC - High Stability Grade Radial 310.0 0.01 uF 2.2 uF
Datasheet
info
Capacitors, Fixed Film AC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial Type Radial 440.0 10 nF 1 F
Datasheet
info
Capacitors, Fixed Film AC-Capacitors, Suppression Film Capacitors Class X2 AC 440 V (MKT) Radial Type Radial 440.0 10 nF 1 F
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Axial MKT 253 VAC - Continuous Across the Line Axial 253.0 0.01 uF 2.2 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the Line Radial 310.0 0.001 uF 4.7 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X2 Radial MKP 310 VAC - Standard Across the Line Radial 310.0 0.001 uF 40 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X1 Radial MKP 330 VAC - Standard Across the Line Radial 330.0 0.001 uF 2.2 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X1 Radial MKP 480 VAC - 3-Phase Across the Line Radial 480.0 0.001 uF 1 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line Radial 305.0 0.1 uF 4.7 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIIB Class X1 Interference Suppression Film Capacitor Radial MKP 480 VAC - Three Phase Across the Line Radial 0.22 uF 8.2 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIIB Class X2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Across the Line Radial 305.0 1 uF 20 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line Bypass Radial 0.01 uF 1 uF
Datasheet
info
Capacitors, Fixed Film THB Grade IIIB Class Y2 Interference Suppression Film Capacitor Radial MKP 305 VAC - Line Bypass Radial 305.0 0.01 uF 1 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class X1 Radial MKP 440 VAC - Standard Across the Line Radial 440.0 0.01 uF 1 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 310.0 0.001 uF 3.3 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitors - Class X2 Radial MKP 300 VAC - Standard Across The Line X2 Radial 300.0 0.01 uF 10 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitor - Class Y2 Radial MKP 300 VAC - Line to Ground Application Radial 300.0 0.001 uF 0.47 uF
Datasheet
info
Capacitors, Fixed Film Interference Suppression Film Capacitors MKP Radial Potted Type Radial 310.0 0.001 uF 4.7 uF
Datasheet
info
Capacitors, Fixed Film Series Impedance Film Capacitors Radial Potted Type Radial 275.0 10 nF 2.2 F